Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.2871 - $0.3261 | 1000 In stock |
0.125 in
3.2 mm
|
|
0.180 in
4.6 mm
|
#4,M3
|
0.625 in
15.9 mm
|
||
$0.2828 - $0.3213 | 1000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.437 in
11.1 mm
|
||
$0.2777 - $0.3159 | 6000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.189 in
4.8 mm
|
||
$0.2807 - $0.3186 | 7000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.311 in
7.9 mm
|
||
$0.284 - $0.3225 | 11000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.5 in
12.7 mm
|
||
$0.2846 - $0.3236 | 1000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.563 in
14.3 mm
|
||
MSPMST-4-01 | $0.2793 - $0.3177 | 9000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.252 in
6.4 mm
|
|
$0.2819 - $0.3203 | 13000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.374 in
9.5 mm
|
||
$0.2768 - $0.3141 | 2000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue