These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2846 - $0.3414 | Request the lead time here | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.189 in
 
4.8 mm
 | ||
| $0.2327 - $0.3401 | 113000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.189 in
 
4.8 mm
 | ||
| $0.3123 - $0.3747 | 17000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.154 in
 
3.9 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
| $0.2967 - $0.356 | 3000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.626 in
 
15.9 mm
 | ||
| $0.2186 - $0.2624 | 28000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.126 in
 
3.2 mm
 | ||
| $0.2874 - $0.431 | 22000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.154 in
 
3.9 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| $0.3711 - $0.4454 | Request the lead time here | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.3278 - $0.3932 | 82000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.154 in
 
3.9 mm
 |  | 
0.874 in
 
22.2 mm
 | ||
| $0.2714 - $0.3255 | 6000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.154 in
 
3.9 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| $0.302 - $0.3621 | Request the lead time here | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.311 in
 
7.9 mm
 | ||
| $0.2633 - $0.3948 | 15000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.311 in
 
7.9 mm
 | ||
| $0.3428 - $0.4112 | 19000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.154 in
 
3.9 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2925 - $0.3506 | Request the lead time here | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
| $0.245 - $0.2937 | 4000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.437 in
 
11.1 mm
 | ||
| $0.3428 - $0.4112 | 1000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2709 - $0.3251 | 5000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.626 in
 
15.9 mm
 | ||
| $0.2846 - $0.3414 | Request the lead time here | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.189 in
 
4.8 mm
 | ||
| $0.3402 - $0.4083 | 1000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2714 - $0.3969 | 141000 In stock | 
0.232 in
 
5.9 mm
 | 
0.28 in
 
7.1 mm
 | 
0.169 in
 
4.3 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| $0.2475 - $0.3714 | 23000 In stock | 
0.185 in
 
4.7 mm
 | 
0.252 in
 
6.4 mm
 | 
0.126 in
 
3.2 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue