These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1383 - $0.1709 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1454 - $0.1794 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue