Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. One end is an arrowhead fix with tension wings for a tight grip to the board. The other end is a low profile two prong fix with a cupped base to seal the hole and give stability.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2664 - $0.329 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.2832 - $0.3497 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| $0.2436 - $0.2642 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2679 - $0.2904 | Request the lead time here |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.1776 - $0.2193 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
| $0.1389 - $0.1715 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| $0.1659 - $0.2049 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1814 - $0.2237 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.1848 - $0.2282 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
1.125 in
28.6 mm
|
||
| $0.1499 - $0.1851 | 13000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1883 - $0.2324 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
1.250 in
31.8 mm
|
||
| $0.1529 - $0.1889 | 2000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1917 - $0.2369 | 1000 In stock |
0.187 in
4.7 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.062 in
1.6 mm
|
1.375 in
34.9 mm