Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. One end is a snap-fit two prong that is removable and is removable by hand. The other hole is a locking low profile two prong fix with a cupped base to seal the hole and provide stability. Available in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2091 - $0.2265 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
| $0.1811 - $0.2234 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.875 in
22.2 mm
|
||
| $0.2243 - $0.2427 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
||
| $0.1461 - $0.1805 | 52000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.2091 - $0.2265 | 20000 In stock |
0.156 in
4 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
||
| $0.1796 - $0.222 | 3000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.1599 - $0.1976 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.2331 - $0.2529 | Request the lead time here |
0.156 in
4 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.2219 - $0.2403 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.472 in
12 mm
|
||
| $0.1301 - $0.1607 | 4000 In stock |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.204 - $0.2519 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.800 in
45.7 mm
|
||
| $0.1704 - $0.2103 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
| $0.1496 - $0.1847 | Request the lead time here |
0.156 in
4 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1236 - $0.1526 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1845 - $0.2279 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
||
| $0.1361 - $0.1679 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1607 - $0.1985 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
||
| $0.1505 - $0.1857 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1296 - $0.1599 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.156 in
4 mm
|
||
| $0.1431 - $0.1769 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm