Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.4433 - $2.7515 3600 In stock
0.840 in
$0.4239 - $2.6552 4638 In stock
0.675 in
$0.3129 - $0.7701 8325 In stock
1.910 in
$31.4049 - $77.0706 3015 In stock
20.000 in
$72.0123 - $176.7102 25 In stock
30.000 in
$4.3241 - $10.62 5427 In stock
6.640 in
$1.4382 - $3.5964 755 In stock
1.900 in
144 In stock
28.000 in
$8.5803 - $21.0468 55 In stock
10.580 in
$94.8471 - $158.0909 23 In stock
26.000 in
$348.2195 - $407.243 119 In stock
42.000 in
$0.3281 - $0.7991 Request the lead time here
1.910 in
$0.096 - $0.5865 27455 In stock
0.516 in
RRC16E $16.6832 - $40.9593 40 In stock
16.000 in
$0.3302 - $2.0543 4000 In stock
0.540 in
$1.134 - $2.7759 3090 In stock
3.470 in
$2.585 - $6.4685 Request the lead time here
4.000 in
$0.2825 - $0.6906 1192 In stock
1.660 in
$1.5113 - $3.692 5956 In stock
4.000 in
$4.7358 - $11.6337 1001 In stock
8.670 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/2B

Price Range
$2.7515 - $0.4433

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 17.1 mm | 0.675 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS3/8B

Price Range
$2.6552 - $0.4239

Stock Levels
4638 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Black

RRC1-1/2A

Price Range
$0.7701 - $0.3129

Stock Levels
8325 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 508 mm | 20.000 in ; Inside Height - 75.1 mm | 2.955 in ; Black

RRC20A

Price Range
$77.0706 - $31.4049

Stock Levels
3015 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC30A

Price Range
$176.7102 - $72.0123

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Black

RRC6A

Price Range
$10.62 - $4.3241

Stock Levels
5427 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.3 mm | 1.900 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/2B

Price Range
$3.5964 - $1.4382

Stock Levels
755 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 711.2 mm | 28.000 in Inside Height - 120 mm | 4.724 in Black

RRC28A


Stock Levels
144 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No
Standard Sizes Pipe Cap - Inside Diameter - 268.7 mm | 10.580 in ; Inside Height - 61.2 mm | 2.410 in ; Orange

RRC10D

Price Range
$21.0468 - $8.5803

Stock Levels
55 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A

Price Range
$158.0909 - $94.8471

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A

Price Range
$407.243 - $348.2195

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Orange

RRC1-1/2E

Price Range
$0.7991 - $0.3281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 13.1 mm | 0.516 in ; Inside Height - 12.4 mm | 0.490 in ; Red

RRC1/4A

Price Range
$0.5865 - $0.096

Stock Levels
27455 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ; Inside Height - 79.4 mm | 3.125 in ; Black

RRC16E

Price Range
$40.9593 - $16.6832

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 13.7 mm | 0.540 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1/4B

Price Range
$2.0543 - $0.3302

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F

Price Range
$2.7759 - $1.134

Stock Levels
3090 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 40.5 mm | 1.594 in ; Black

NPS3-1/2B

Price Range
$6.4685 - $2.585

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 23.4 mm | 0.920 in ; Red

RRC1-1/4A

Price Range
$0.6906 - $0.2825

Stock Levels
1192 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 44.5 mm | 1.750 in ; Black

RRC3-1/2A

Price Range
$3.692 - $1.5113

Stock Levels
5956 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A

Price Range
$11.6337 - $4.7358

Stock Levels
1001 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N