Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0563 - $0.0654 | 1000 In stock |
Fillister Head
|
#2-56
|
|
|
0.500 in
12.7 mm
|
||
| $0.0632 - $0.0737 | 1000 In stock |
Fillister Head
|
10-32
|
|
|
0.375 in
9.5 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
Fillister Head
|
10-32
|
|
|
0.812 in
20.6 mm
|
||
| $0.0647 - $0.0755 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.188 in
4.8 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.813 in
20.7 mm
|
||
| $0.0557 - $0.0764 | 1500 In stock |
Fillister Head
|
1/4-20
|
|
|
0.250 in
6.4 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
Fillister Head
|
1/4-28
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
0.625 in
15.9 mm
|
||
| $0.0486 - $0.0668 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
1.375 in
34.9 mm
|
||
| $0.0548 - $0.0753 | 500 In stock |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $0.0587 - $0.0806 | Request the lead time here |
Fillister Head
|
1/4-28
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0612 - $0.0716 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.875 in
22.2 mm
|
||
| $0.0503 - $0.0692 | Request the lead time here |
Fillister Head
|
#8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
2.000 in
50.8 mm
|
||
| $0.0527 - $0.0722 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
1.250 in
31.8 mm
|
||
| $0.5346 - $0.6237 | Request the lead time here |
Fillister Head
|
#10-32
|
|
|
0.375 in
9.5 mm
|
||
| $0.0656 - $0.0767 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.313 in
8 mm
|
||
| $0.0617 - $0.0719 | 1000 In stock |
Fillister Head
|
10-32
|
|
|
0.125 in
3.2 mm
|
||
| $0.5385 - $0.6284 | 1000 In stock |
Fillister Head
|
#10-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0662 - $0.0771 | 1000 In stock |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
| $0.0521 - $0.0714 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
1.063 in
27 mm
|
||
| $0.0569 - $0.078 | Request the lead time here |
Fillister Head
|
1/4-20
|
|
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue