Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0521 - $0.0713 | 5000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.925 in
23.5 mm
|
||
| $0.3318 - $0.4551 | 5000 In stock |
M10
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0488 - $0.0669 | 29000 In stock |
M2 x 0.4
|
0.157 in
4.0 mm
|
0.11 in
2.8 mm
|
||
| $0.0528 - $0.0617 | Request the lead time here |
#2-56
|
|
0.057 in
1.4 mm
|
||
| $0.0662 - $0.0771 | Request the lead time here |
#2-56
|
|
0.588 in
14.9 mm
|
||
| $0.0569 - $0.0663 | 3000 In stock |
#4-40
|
|
0.558 in
14.2 mm
|
||
| $0.063 - $0.0735 | 3000 In stock |
#4-40
|
|
0.139 in
3.5 mm
|
||
| $0.0671 - $0.0782 | 1000 In stock |
#4-40
|
|
0.951 in
24.2 mm
|
||
| $0.0684 - $0.0798 | 1000 In stock |
6-32
|
|
1.917 in
48.7 mm
|
||
| $0.0699 - $0.0815 | 9000 In stock |
6-32
|
|
0.940 in
23.9 mm
|
||
| $0.0666 - $0.0779 | 1000 In stock |
8-32
|
|
1.150 in
29.2 mm
|
||
| $0.0779 - $0.0905 | 3000 In stock |
8-32
|
|
0.678 in
17.2 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
M3.5 x 0.6
|
|
0.539 in
13.7 mm
|
||
| $0.0549 - $0.0756 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0605 - $0.083 | Request the lead time here |
M5 x 0.8
|
|
0.484 in
12.3 mm
|
||
| $0.0948 - $0.1301 | 2000 In stock |
M6x1.0
|
0.472 in
12.0 mm
|
0.343 in
8.7 mm
|
||
| $0.2799 - $0.3842 | 5500 In stock |
M8x1.25
|
|
0.449 in
11.4 mm
|
||
| $0.4713 - $0.5499 | 1000 In stock |
#2-56
|
|
0.199 in
5.1 mm
|
||
| $0.0626 - $0.0728 | 2000 In stock |
#2-56
|
|
0.088 in
2.2 mm
|
||
| $0.0572 - $0.0668 | 2000 In stock |
#4-40
|
|
0.683 in
17.3 mm