Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0521 - $0.0713 5000 In stock
M2.5 x 0.45
0.984 in
0.925 in
$0.3318 - $0.4551 5000 In stock
M10
1.181 in
0.984 in
$0.0488 - $0.0669 29000 In stock
M2 x 0.4
0.157 in
0.11 in
$0.0528 - $0.0617 Request the lead time here
#2-56
0.057 in
$0.0662 - $0.0771 Request the lead time here
#2-56
0.588 in
$0.0569 - $0.0663 3000 In stock
#4-40
0.558 in
$0.063 - $0.0735 3000 In stock
#4-40
0.139 in
$0.0671 - $0.0782 1000 In stock
#4-40
0.951 in
$0.0684 - $0.0798 1000 In stock
6-32
1.917 in
$0.0699 - $0.0815 9000 In stock
6-32
0.940 in
$0.0666 - $0.0779 1000 In stock
8-32
1.150 in
$0.0779 - $0.0905 3000 In stock
8-32
0.678 in
$0.0534 - $0.0734 Request the lead time here
M3.5 x 0.6
0.539 in
$0.0549 - $0.0756 Request the lead time here
M4 x 0.7
0.63 in
0.524 in
$0.0605 - $0.083 Request the lead time here
M5 x 0.8
0.484 in
$0.0948 - $0.1301 2000 In stock
M6x1.0
0.472 in
0.343 in
$0.2799 - $0.3842 5500 In stock
M8x1.25
0.449 in
$0.4713 - $0.5499 1000 In stock
#2-56
0.199 in
$0.0626 - $0.0728 2000 In stock
#2-56
0.088 in
$0.0572 - $0.0668 2000 In stock
#4-40
0.683 in
  • of 23
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 23.5 mm | 0.925 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H025

Price Range
$0.0713 - $0.0521

Stock Levels
5000 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 25.0 mm | 0.984 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H030

Price Range
$0.4551 - $0.3318

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 2.8 mm | 0.11 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H004

Price Range
$0.0669 - $0.0488

Stock Levels
29000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.11 in
Machine Screw - Natural; Nylon 6/6;

020256B009

Price Range
$0.0617 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.057 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B062

Price Range
$0.0771 - $0.0662

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.588 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A062

Price Range
$0.0663 - $0.0569

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.558 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B018

Price Range
$0.0735 - $0.063

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.139 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B100

Price Range
$0.0782 - $0.0671

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.951 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A200

Price Range
$0.0798 - $0.0684

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    6-32
  • Thread Length
    1.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B100

Price Range
$0.0815 - $0.0699

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    6-32
  • Thread Length
    0.940 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A125

Price Range
$0.0779 - $0.0666

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    8-32
  • Thread Length
    1.150 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B075

Price Range
$0.0905 - $0.0779

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    8-32
  • Thread Length
    0.678 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060H016

Price Range
$0.0734 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.539 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M4 x 0.7; Overall Length 16.0 mm | 0.63 in

50M040070H016

Price Range
$0.0756 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw - Natural; Nylon 6/6;

50M050080H015

Price Range
$0.083 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
  • Thread Length
    0.484 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M6 x 1.0; Overall Length 12.0 mm | 0.472 in

50M060100H012

Price Range
$0.1301 - $0.0948

Stock Levels
2000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6x1.0
Machine Screw - Natural; Nylon 6/6;

50M080125H016

Price Range
$0.3842 - $0.2799

Stock Levels
5500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8x1.25
  • Thread Length
    0.449 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

020256A025PC

Price Range
$0.5499 - $0.4713

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.199 in
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

020256B012

Price Range
$0.0728 - $0.0626

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.088 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A075

Price Range
$0.0668 - $0.0572

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.683 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6