These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | Request the lead time here |
M2.5
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0521 - $0.0713 | 12000 In stock |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2.5
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2
|
0.197 in
5.0 mm
|
0.15 in
3.8 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
0.583 in
14.8 mm
|
||
| $0.0899 - $0.1052 | Request the lead time here |
1/4-20
|
1.500 in
38.1 mm
|
1.347 in
34.2 mm
|
||
| $0.1331 - $0.1553 | Request the lead time here |
1/4-20
|
0.875 in
22.2 mm
|
0.765 in
19.4 mm
|
||
| $0.0789 - $0.0923 | Request the lead time here |
8-32
|
1.000 in
25.4 mm
|
0.928 in
23.6 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
#10-32
|
1.250 in
31.8 mm
|
1.134 in
28.8 mm
|
||
| $0.0677 - $0.0929 | Request the lead time here |
1/4-20
|
1.250 in
31.8 mm
|
1.097 in
27.9 mm
|
||
| $0.0698 - $0.0812 | Request the lead time here |
#4-40
|
1.188 in
30.2 mm
|
1.121 in
28.5 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.094 in
2.4 mm
|
0.043 in
1.1 mm
|
||
| $0.0581 - $0.068 | Request the lead time here |
#2-56
|
0.750 in
19.1 mm
|
0.713 in
18.1 mm
|
||
| $0.0897 - $0.1049 | Request the lead time here |
8-32
|
0.500 in
12.7 mm
|
0.428 in
10.9 mm
|
||
| $0.0768 - $0.0896 | Request the lead time here |
6-32
|
1.000 in
25.4 mm
|
0.940 in
23.9 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
#10-32
|
0.875 in
22.2 mm
|
0.759 in
19.3 mm
|
||
| $0.074 - $0.0861 | Request the lead time here |
8-32
|
0.375 in
9.5 mm
|
0.303 in
7.7 mm
|
||
| $0.0855 - $0.0996 | Request the lead time here |
#10-24
|
0.250 in
6.4 mm
|
0.167 in
4.2 mm
|
||
| $0.1007 - $0.1173 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.640 in
16.3 mm
|
||
| $0.0651 - $0.0893 | Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
0.917 in
23.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue