These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0789 - $0.092 | Request the lead time here |
#8-32
|
|
0.553 in
14 mm
|
||
$0.0686 - $0.0801 | 7000 In stock |
#10-24
|
|
0.634 in
16.1 mm
|
||
$0.0801 - $0.1098 | Request the lead time here |
#10-24
|
|
1.417 in
36 mm
|
||
$0.0662 - $0.0771 | 1000 In stock |
#6-32
|
|
1.917 in
48.7 mm
|
||
$0.0569 - $0.0663 | 3000 In stock |
#6-32
|
|
0.417 in
10.6 mm
|
||
$0.0752 - $0.0875 | 3000 In stock |
#8-32
|
|
0.678 in
17.2 mm
|
||
$0.0512 - $0.0701 | Request the lead time here |
#10-32
|
|
1.134 in
28.8 mm
|
||
$0.0572 - $0.0785 | 7000 In stock |
#10-32
|
|
0.667 in
16.9 mm
|
||
$0.0594 - $0.0815 | 6500 In stock |
1/4-20
|
|
1.097 in
27.9 mm
|
||
$0.0579 - $0.0674 | 1000 In stock |
#2-56
|
|
0.699 in
17.8 mm
|
||
$0.051 - $0.0596 | Request the lead time here |
#2-56
|
|
0.401 in
10.2 mm
|
||
$0.0531 - $0.062 | 2000 In stock |
#4-40
|
|
0.214 in
5.4 mm
|
||
$0.0647 - $0.0753 | Request the lead time here |
#4-40
|
|
1.433 in
36.4 mm
|
||
$0.0632 - $0.0735 | 3000 In stock |
#4-40
|
|
0.451 in
11.5 mm
|
||
$0.0665 - $0.0777 | 14000 In stock |
#6-32
|
|
0.565 in
14.4 mm
|
||
$0.0615 - $0.072 | Request the lead time here |
#8-32
|
|
0.463 in
11.8 mm
|
||
$0.0548 - $0.0641 | 18000 In stock |
#2-56
|
|
0.137 in
3.5 mm
|
||
$0.056 - $0.065 | 29000 In stock |
#4-40
|
|
0.933 in
23.7 mm
|
||
$0.0588 - $0.0687 | 19000 In stock |
#8-32
|
|
0.400 in
10.2 mm
|
||
$0.0552 - $0.0645 | 49000 In stock |
#2-56
|
|
0.199 in
5.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue