These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0552 - $0.0645 | 7000 In stock |
#6-32
|
|
0.167 in
4.2 mm
|
||
$0.051 - $0.0596 | 1000 In stock |
#2-56
|
|
0.713 in
18.1 mm
|
||
$0.0552 - $0.0645 | 3000 In stock |
#4-40
|
|
0.683 in
17.3 mm
|
||
$0.0614 - $0.0716 | 9000 In stock |
#4-40
|
|
0.201 in
5.1 mm
|
||
$0.0546 - $0.0636 | Request the lead time here |
#4-48
|
|
0.089 in
2.3 mm
|
||
$0.0639 - $0.0746 | 1000 In stock |
#6-32
|
|
0.128 in
3.3 mm
|
||
$0.068 - $0.0791 | Request the lead time here |
#6-32
|
|
1.065 in
27.1 mm
|
||
$0.0903 - $0.105 | 8000 In stock |
#8-32
|
|
1.400 in
35.6 mm
|
||
$0.0693 - $0.0809 | 9000 In stock |
#8-32
|
|
0.928 in
23.6 mm
|
||
$0.0687 - $0.0944 | 6000 In stock |
#10-24
|
|
1.384 in
35.2 mm
|
||
$0.0665 - $0.0776 | Request the lead time here |
#10-32
|
|
0.197 in
5 mm
|
||
$0.0518 - $0.071 | 1500 In stock |
#10-32
|
|
1.384 in
35.2 mm
|
||
$0.0572 - $0.0785 | 3500 In stock |
#10-32
|
|
0.917 in
23.3 mm
|
||
$0.0834 - $0.0974 | Request the lead time here |
1/4-20
|
|
1.597 in
40.6 mm
|
||
$0.06 - $0.0696 | 3000 In stock |
#8-32
|
|
0.900 in
22.9 mm
|
||
$0.0921 - $0.1263 | 3000 In stock |
M6
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0539 - $0.0627 | Request the lead time here |
#4-40
|
|
0.308 in
7.8 mm
|
||
$0.0491 - $0.0672 | 1000 In stock |
M2.5 x 0.45
|
|
0.413 in
10.5 mm
|
||
$0.0605 - $0.0704 | 2000 In stock |
#2-56
|
|
0.088 in
2.2 mm
|
||
$0.0453 - $0.0621 | 10500 In stock |
#8-32
|
|
0.650 in
16.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue