Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.1109 - $0.1523 | 2500 In stock |
1/4-20
|
|
0.890 in
22.6 mm
|
||
$0.0488 - $0.0669 | Request the lead time here |
M2 x 0.4
|
|
0.386 in
9.8 mm
|
||
$0.0495 - $0.0678 | 9000 In stock |
M3
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0524 - $0.072 | 23000 In stock |
M3.5 x 0.6
|
|
0.894 in
22.7 mm
|
||
$0.0536 - $0.0737 | 17000 In stock |
M4 x 0.7
|
|
0.681 in
17.3 mm
|
||
$0.0585 - $0.0804 | 4000 In stock |
M5
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0504 - $0.069 | 35500 In stock |
#10-32
|
|
0.884 in
22.5 mm
|
||
$0.2006 - $0.2751 | 1000 In stock |
M8
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0725 - $0.0845 | 1000 In stock |
#1-72
|
|
0.207 in
5.3 mm
|
||
$0.06 - $0.0696 | 5000 In stock |
#6-32
|
|
1.440 in
36.6 mm
|
||
$0.0708 - $0.0827 | Request the lead time here |
#8-32
|
|
0.116 in
2.9 mm
|
||
$0.0903 - $0.105 | Request the lead time here |
#8-32
|
|
1.178 in
29.9 mm
|
||
$0.074 - $0.1016 | 2500 In stock |
M3.5
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0608 - $0.0708 | 7000 In stock |
#8-32
|
|
0.213 in
5.4 mm
|
||
$0.059 - $0.081 | 1000 In stock |
M5
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0932 - $0.1278 | 2500 In stock |
M6
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.2727 - $0.3741 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0725 - $0.0845 | Request the lead time here |
#1-72
|
|
0.270 in
6.9 mm
|
||
$0.0539 - $0.0627 | 4000 In stock |
#2-56
|
|
0.324 in
8.2 mm
|
||
$0.105 - $0.1226 | Request the lead time here |
1/4-20
|
|
0.140 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue