Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0585 - $0.0801 Request the lead time here
M4 x 0.7
0.591 in
0.484 in
$0.0593 - $0.0813 Request the lead time here
M4
0.984 in
0.984 in
$0.0536 - $0.0735 Request the lead time here
M2 x 0.4
0.433 in
0.386 in
$0.0582 - $0.08 Request the lead time here
M4
0.472 in
0.472 in
$0.0545 - $0.0746 Request the lead time here
M3.5 x 0.6
0.197 in
0.106 in
$0.0534 - $0.0732 Request the lead time here
M3
0.394 in
0.394 in
$0.0636 - $0.087 Request the lead time here
M5 x 0.8
0.394 in
0.287 in
$0.0554 - $0.0758 Request the lead time here
M2.5
0.984 in
0.984 in
$0.0534 - $0.0732 Request the lead time here
M2
0.394 in
0.394 in
$0.0813 - $0.1118 Request the lead time here
M3.5
1.378 in
1.378 in
$0.0528 - $0.0726 Request the lead time here
M2
0.315 in
0.315 in
$0.0539 - $0.074 Request the lead time here
M3
0.472 in
0.472 in
$0.4385 - $0.6014 Request the lead time here
M10
2.362 in
2.362 in
$0.3252 - $0.4461 Request the lead time here
M10
0.787 in
0.787 in
$0.0576 - $0.0791 Request the lead time here
M4
0.315 in
0.315 in
$0.30 - $0.4115 Request the lead time here
M8
0.984 in
0.984 in
$0.054 - $0.0743 Request the lead time here
M3 x 0.5
0.591 in
0.524 in
$0.0615 - $0.0716 Request the lead time here
#2-56
0.312 in
0.261 in
$0.0576 - $0.0792 Request the lead time here
M3.5 x 0.6
0.984 in
0.894 in
$0.0554 - $0.0758 Request the lead time here
M2
0.984 in
0.984 in
  • of 23
Machine Screw Slotted Drive M4 x 0.7 12.3 mm Nylon Black

50M040070H015B

Price Range
$0.0801 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.591 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Thread Size
    M4 x 0.7
  • Thread Length
    0.484 in
Machine Screw Slotted Drive M4 25.0 mm Nylon Black

50M040070H025B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M4
  • Thread Length
    0.984 in
Machine Screw Slotted Drive M2 x 0.4 9.8 mm Nylon Black

50M020040H011B

Price Range
$0.0735 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.433 in
  • Head Diameter
    0.173 in
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.386 in
  • Material
    Nylon
Machine Screw Slotted Drive M4 12.0 mm Nylon Black

50M040070H012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M4
  • Thread Length
    0.472 in
Machine Screw Slotted Drive M3.5 x 0.6 2.7 mm Nylon Black

50M035060H005B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.106 in
Machine Screw Slotted Drive M3 10.0 mm Nylon Black

50M030050H010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.394 in
Machine Screw Slotted Drive M5 x 0.8 7.3 mm Nylon Black

50M050080H010B

Price Range
$0.087 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Thread Size
    M5 x 0.8
  • Thread Length
    0.287 in
Machine Screw Slotted Drive M2.5 25.0 mm Nylon Black

50M025045H025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw Slotted Drive M2 10.0 mm Nylon Black

50M020040H010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Machine Screw Slotted Drive M3.5 35.0 mm Nylon Black

50M035060H035B

Price Range
$0.1118 - $0.0813

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3.5
  • Thread Length
    1.378 in
Machine Screw Slotted Drive M2 8.0 mm Nylon Black

50M020040H008B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Machine Screw Slotted Drive M3 12.0 mm Nylon Black

50M030050H012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.472 in
Machine Screw Slotted Drive M10 60.0 mm Nylon Black

50M100150H060B

Price Range
$0.6014 - $0.4385

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.362 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M10
  • Thread Length
    2.362 in
Machine Screw Slotted Drive M10 20.0 mm Nylon Black

50M100150H020B

Price Range
$0.4461 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Machine Screw Slotted Drive M4 8.0 mm Nylon Black

50M040070H008B

Price Range
$0.0791 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M4
  • Thread Length
    0.315 in
Machine Screw Slotted Drive M8 25.0 mm Nylon Black

50M080125H025B

Price Range
$0.4115 - $0.30

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M8
  • Thread Length
    0.984 in
Machine Screw Slotted Drive M3 x 0.5 13.3 mm Nylon Black

50M030050H015B

Price Range
$0.0743 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.591 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Thread Size
    M3 x 0.5
  • Thread Length
    0.524 in
Machine Screw Slotted Drive #2-56 0.261 in Nylon Black

020256A031B

Price Range
$0.0716 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.312 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Thread Size
    #2-56
  • Thread Length
    0.261 in
Machine Screw Slotted Drive M3.5 x 0.6 22.7 mm Nylon Black

50M035060H025B

Price Range
$0.0792 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.894 in
Machine Screw Slotted Drive M2 25.0 mm Nylon Black

50M020040H025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2