These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0752 - $0.0875 | 9000 In stock |
#10-24
|
|
0.134 in
3.4 mm
|
||
$0.0789 - $0.092 | 13000 In stock |
#10-24
|
|
0.667 in
16.9 mm
|
||
$0.0572 - $0.0785 | Request the lead time here |
#10-32
|
|
0.509 in
12.9 mm
|
||
$0.0752 - $0.0875 | 5000 In stock |
#8-32
|
|
0.178 in
4.5 mm
|
||
$0.0903 - $0.105 | 1000 In stock |
#8-32
|
|
1.428 in
36.3 mm
|
||
$0.0801 - $0.1098 | Request the lead time here |
#10-32
|
|
1.917 in
48.7 mm
|
||
$0.0503 - $0.0689 | 1000 In stock |
M3
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0522 - $0.0717 | 22000 In stock |
M4
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.066 - $0.0768 | 3000 In stock |
#4-40
|
|
1.683 in
42.7 mm
|
||
$0.0594 - $0.0815 | 14000 In stock |
M5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0752 - $0.0875 | 5000 In stock |
#6-32
|
|
0.690 in
17.5 mm
|
||
$0.059 - $0.069 | 43000 In stock |
#8-32
|
|
0.525 in
13.3 mm
|
||
$0.0725 - $0.0845 | 1000 In stock |
#1-72
|
|
0.457 in
11.6 mm
|
||
$0.0609 - $0.0836 | 1500 In stock |
1/4-20
|
|
0.722 in
18.3 mm
|
||
$0.3398 - $0.4659 | 500 In stock |
3/8-16
|
|
1.520 in
38.6 mm
|
||
$0.1064 - $0.146 | 3500 In stock |
M6
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.111 - $0.1298 | 5000 In stock |
#0-80
|
|
0.153 in
3.9 mm
|
||
$0.0534 - $0.0623 | 3000 In stock |
#4-40
|
|
0.246 in
6.2 mm
|
||
$0.0584 - $0.068 | 11000 In stock |
#6-32
|
|
0.917 in
23.3 mm
|
||
$0.0675 - $0.0788 | 15000 In stock |
#6-32
|
|
0.940 in
23.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue