Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0675 - $0.0924 2000 In stock
M6 x 1.0
0.185 in
$0.0725 - $0.0993 Request the lead time here
M6 x 1.0
1.642 in
$0.111 - $0.1298 10000 In stock
#0-80
0.090 in
$0.3986 - $0.5468 4000 In stock
M10
2.362 in
2.362 in
$0.051 - $0.0596 4000 In stock
#2-56
0.074 in
$0.4554 - $0.5313 3000 In stock
#2-56
0.449 in
$0.0963 - $0.132 1500 In stock
M6 x 1.0
1.248 in
$0.29 - $0.3977 2000 In stock
M8
1.969 in
1.969 in
$0.051 - $0.0596 Request the lead time here
#2-56
0.043 in
$0.0566 - $0.066 Request the lead time here
#2-56
0.387 in
$0.0527 - $0.0612 Request the lead time here
#6-32
1.667 in
$0.0491 - $0.0672 40000 In stock
M3
0.472 in
0.472 in
$0.0507 - $0.0696 Request the lead time here
M3.5 x 0.6
0.303 in
$0.0531 - $0.0729 Request the lead time here
M4 x 0.7
0.484 in
$0.0582 - $0.08 3000 In stock
M5
0.472 in
0.472 in
$0.0677 - $0.0927 6000 In stock
M6
0.394 in
0.394 in
$0.0648 - $0.0755 1000 In stock
#4-40
0.951 in
$0.0573 - $0.0671 18000 In stock
#2-56
0.574 in
$0.0587 - $0.0804 14000 In stock
1/4-20
1 in
1 in
022520A075 $0.0579 - $0.0795 30500 In stock
1/4-20
0.597 in
  • of 23
Nylon Slotted Drive Flat Head N/A - Thread Size M6 x 1.0; Overall Length 8.0 mm | 0.315 in

50M060100H008

Price Range
$0.0924 - $0.0675

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Thread Length
    0.185 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head N/A - Thread Size M6 x 1.0; Overall Length 45.0 mm | 1.772 in

50M060100H045

Price Range
$0.0993 - $0.0725

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Thread Length
    1.642 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #0-80; Overall Length 3.2 mm | 0.125 in

020080A012

Price Range
$0.1298 - $0.111

Stock Levels
10000 In stock
Attributes
  • Thread Size
    #0-80
  • Thread Length
    0.090 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M10; Overall Length 60.0 mm | 2.362 in

50M100150H060

Price Range
$0.5468 - $0.3986

Stock Levels
4000 In stock
Attributes
  • Overall Length
    2.362 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M10
  • Thread Length
    2.362 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 3.2 mm | 0.125 in

020256A012

Price Range
$0.0596 - $0.051

Stock Levels
4000 In stock
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.074 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
PC Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 12.7 mm | 0.500 in

020256A050PC

Price Range
$0.5313 - $0.4554

Stock Levels
3000 In stock
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.449 in
  • Material
    PC
  • Full Material
    Polycarbonate
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head N/A - Thread Size M6 x 1.0; Overall Length 35.0 mm | 1.378 in

50M060100H035

Price Range
$0.132 - $0.0963

Stock Levels
1500 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Thread Length
    1.248 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M8; Overall Length 50.0 mm | 1.969 in

50M080125H050

Price Range
$0.3977 - $0.29

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.969 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M8
  • Thread Length
    1.969 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 2.4 mm | 0.093 in

020256A009

Price Range
$0.0596 - $0.051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.043 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 11.1 mm | 0.437 in

020256A043

Price Range
$0.066 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.387 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #6-32; Overall Length 44.5 mm | 1.750 in

020632A175

Price Range
$0.0612 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Thread Length
    1.667 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M3; Overall Length 12.0 mm | 0.472 in

50M030050H012

Price Range
$0.0672 - $0.0491

Stock Levels
40000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.472 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 10.0 mm | 0.394 in

50M035060H010

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.303 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head N/A - Thread Size M4 x 0.7; Overall Length 15.0 mm | 0.591 in

50M040070H015

Price Range
$0.0729 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4 x 0.7
  • Thread Length
    0.484 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M5; Overall Length 12.0 mm | 0.472 in

50M050080H012

Price Range
$0.08 - $0.0582

Stock Levels
3000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M5
  • Thread Length
    0.472 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M6; Overall Length 10.0 mm | 0.394 in

50M060100H010

Price Range
$0.0927 - $0.0677

Stock Levels
6000 In stock
Attributes
  • Overall Length
    0.394 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M6
  • Thread Length
    0.394 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #4-40; Overall Length 25.4 mm | 1.000 in

020440B100

Price Range
$0.0755 - $0.0648

Stock Levels
1000 In stock
Attributes
  • Thread Size
    #4-40
  • Thread Length
    0.951 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 15.9 mm | 0.625 in

020256A062

Price Range
$0.0671 - $0.0573

Stock Levels
18000 In stock
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.574 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size 1/4-20; Overall Length 25.4 mm | 1.000 in

022520A100

Price Range
$0.0804 - $0.0587

Stock Levels
14000 In stock
Attributes
  • Overall Length
    1 in
  • Head Height
    0.154 in
  • Countersunk Screw Degree
    82
  • Thread Size
    1/4-20
  • Thread Length
    1 in
Nylon Slotted Drive Flat Head Machine Screw - Thread Size 1/4-20; Overall Length 19.1 mm | 0.750 in

022520A075

Price Range
$0.0795 - $0.0579

Stock Levels
30500 In stock
Attributes
  • Thread Size
    1/4-20
  • Thread Length
    0.597 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive