Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0504 - $0.069 9500 In stock
#10-24
0.884 in
$0.1167 - $0.1364 3500 In stock
1/4-20
0.765 in
$0.194 - $0.2661 4000 In stock
3/8-16
1.770 in
$0.0492 - $0.0675 Request the lead time here
M3 x 0.5
0.524 in
$0.0516 - $0.0708 Request the lead time here
M3.5 x 0.6
0.539 in
$0.0531 - $0.0731 12000 In stock
M4
0.63 in
0.63 in
$0.0584 - $0.0801 Request the lead time here
M5 x 0.8
0.484 in
$0.2705 - $0.3711 5500 In stock
M8 x 1.25
0.449 in
$0.111 - $0.1298 5000 In stock
#0-80
0.215 in
$0.051 - $0.0596 Request the lead time here
#2-56
0.338 in
$0.4554 - $0.5313 Request the lead time here
#4-40
0.121 in
$0.0635 - $0.0741 Request the lead time here
#4-40
0.482 in
$0.0579 - $0.0674 9000 In stock
#6-32
0.667 in
$0.0686 - $0.0798 Request the lead time here
#8-32
0.459 in
$0.0602 - $0.0824 12500 In stock
#10-24
0.917 in
$0.0647 - $0.0753 9000 In stock
#10-24
0.384 in
$0.0752 - $0.0875 3000 In stock
#10-32
0.542 in
$0.3161 - $0.4335 Request the lead time here
#10-32
0.509 in
$0.0752 - $0.0875 14000 In stock
#10-32
0.417 in
$0.0704 - $0.0821 8000 In stock
1/4-20
0.515 in
  • of 23
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #10-24; Overall Length 25.4 mm | 1.000 in

021024A100

Price Range
$0.069 - $0.0504

Stock Levels
9500 In stock
Attributes
  • Thread Size
    #10-24
  • Thread Length
    0.884 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size 1/4-20; Overall Length 22.2 mm | 0.875 in

022520B087

Price Range
$0.1364 - $0.1167

Stock Levels
3500 In stock
Attributes
  • Thread Size
    1/4-20
  • Thread Length
    0.765 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size 3/8-16; Overall Length 50.8 mm | 2.000 in

0237516A200

Price Range
$0.2661 - $0.194

Stock Levels
4000 In stock
Attributes
  • Thread Size
    3/8-16
  • Thread Length
    1.770 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M3 x 0.5; Overall Length 15.0 mm | 0.591 in

50M030050H015

Price Range
$0.0675 - $0.0492

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3 x 0.5
  • Thread Length
    0.524 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M3.5 x 0.6; Overall Length 16.0 mm | 0.63 in

50M035060H016

Price Range
$0.0708 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.539 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size M4; Overall Length 16.0 mm | 0.63 in

50M040070H016

Price Range
$0.0731 - $0.0531

Stock Levels
12000 In stock
Attributes
  • Overall Length
    0.63 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M4
  • Thread Length
    0.63 in
Nylon Slotted Drive Flat Head N/A - Thread Size M5 x 0.8; Overall Length 15.0 mm | 0.591 in

50M050080H015

Price Range
$0.0801 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 0.8
  • Thread Length
    0.484 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head N/A - Thread Size M8 x 1.25; Overall Length 16.0 mm | 0.63 in

50M080125H016

Price Range
$0.3711 - $0.2705

Stock Levels
5500 In stock
Attributes
  • Thread Size
    M8 x 1.25
  • Thread Length
    0.449 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #0-80; Overall Length 6.4 mm | 0.250 in

020080A025

Price Range
$0.1298 - $0.111

Stock Levels
5000 In stock
Attributes
  • Thread Size
    #0-80
  • Thread Length
    0.215 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #2-56; Overall Length 9.5 mm | 0.375 in

020256B037

Price Range
$0.0596 - $0.051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #2-56
  • Thread Length
    0.338 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
PC Slotted Drive Flat Head Machine Screw - Thread Size #4-40; Overall Length 4.7 mm | 0.187 in

020440A018PC

Price Range
$0.5313 - $0.4554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #4-40
  • Thread Length
    0.121 in
  • Material
    PC
  • Full Material
    Polycarbonate
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #4-40; Overall Length 13.5 mm | 0.531 in

020440B053

Price Range
$0.0741 - $0.0635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #4-40
  • Thread Length
    0.482 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #6-32; Overall Length 19.1 mm | 0.750 in

020632A075

Price Range
$0.0674 - $0.0579

Stock Levels
9000 In stock
Attributes
  • Thread Size
    #6-32
  • Thread Length
    0.667 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #8-32; Overall Length 13.5 mm | 0.531 in

020832B053

Price Range
$0.0798 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8-32
  • Thread Length
    0.459 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #10-24; Overall Length 25.4 mm | 1.000 in

021024B100

Price Range
$0.0824 - $0.0602

Stock Levels
12500 In stock
Attributes
  • Thread Size
    #10-24
  • Thread Length
    0.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #10-24; Overall Length 12.7 mm | 0.500 in

021024A050

Price Range
$0.0753 - $0.0647

Stock Levels
9000 In stock
Attributes
  • Thread Size
    #10-24
  • Thread Length
    0.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #10-32; Overall Length 15.9 mm | 0.625 in

021032B062

Price Range
$0.0875 - $0.0752

Stock Levels
3000 In stock
Attributes
  • Thread Size
    #10-32
  • Thread Length
    0.542 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
PC Slotted Drive Flat Head Machine Screw - Thread Size #10-32; Overall Length 15.9 mm | 0.625 in

021032A062PC

Price Range
$0.4335 - $0.3161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Thread Length
    0.509 in
  • Material
    PC
  • Full Material
    Polycarbonate
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size #10-32; Overall Length 12.7 mm | 0.500 in

021032B050

Price Range
$0.0875 - $0.0752

Stock Levels
14000 In stock
Attributes
  • Thread Size
    #10-32
  • Thread Length
    0.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive
Nylon Slotted Drive Flat Head Machine Screw - Thread Size 1/4-20; Overall Length 15.9 mm | 0.625 in

022520B062

Price Range
$0.0821 - $0.0704

Stock Levels
8000 In stock
Attributes
  • Thread Size
    1/4-20
  • Thread Length
    0.515 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Drive Type
    Slotted Drive