Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Colour | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
22HSC0010B | $0.18 - $0.2742 | 6000 In stock |
0.156 in
4 mm
|
Black
|
0.235 in
6 mm
|
0.260 in
6.6 mm
|
|
$0.2297 - $0.3501 | 1000 In stock |
0.230 in
5.8 mm
|
White
|
0.500 in
12.7 mm
|
0.545 in
13.8 mm
|
||
$0.2228 - $0.3396 | 2000 In stock |
0.230 in
5.8 mm
|
Black
|
0.580 in
14.7 mm
|
0.660 in
16.8 mm
|
||
$0.2282 - $0.3477 | 4100 In stock |
0.230 in
5.8 mm
|
Black
|
0.859 in
21.8 mm
|
0.989 in
25.1 mm
|
||
$0.2282 - $0.3477 | 100 In stock |
0.230 in
5.8 mm
|
Black
|
0.859 in
21.8 mm
|
0.989 in
25.1 mm
|
||
22HSC0015B | $0.1703 - $0.2594 | 24495 In stock |
0.150 in
3.8 mm
|
Black
|
0.283 in
7.2 mm
|
0.312 in
7.9 mm
|
|
$0.2174 - $0.3312 | 11500 In stock |
0.230 in
5.8 mm
|
White
|
0.525 in
13.3 mm
|
0.605 in
15.4 mm
|
||
$0.1856 - $0.2829 | Request the lead time here |
0.230 in
5.8 mm
|
Black
|
0.430 in
10.9 mm
|
0.480 in
12.2 mm
|
||
$0.2228 - $0.3396 | 8000 In stock |
0.230 in
5.8 mm
|
White
|
0.655 in
16.6 mm
|
0.750 in
19.1 mm
|
||
$0.1916 - $0.2918 | 3000 In stock |
0.230 in
5.8 mm
|
White
|
0.360 in
9.1 mm
|
0.410 in
10.4 mm
|
||
$0.2228 - $0.3396 | 18000 In stock |
0.230 in
5.8 mm
|
White
|
0.580 in
14.7 mm
|
0.660 in
16.8 mm
|
||
$0.1863 - $0.2838 | 16000 In stock |
0.230 in
5.8 mm
|
White
|
0.350 in
8.9 mm
|
0.395 in
10 mm
|
||
$0.2174 - $0.3312 | 2000 In stock |
0.230 in
5.8 mm
|
Black
|
0.525 in
13.3 mm
|
0.605 in
15.4 mm
|
||
$0.4122 - $0.6284 | 36000 In stock |
0.280 in
7.1 mm
|
Black
|
1.123 in
28.5 mm
|
1.296 in
32.9 mm
|
||
$0.2174 - $0.3312 | 5000 In stock |
0.230 in
5.8 mm
|
Black
|
0.500 in
12.7 mm
|
0.545 in
13.8 mm
|
||
$0.2282 - $0.3477 | 48000 In stock |
0.230 in
5.8 mm
|
Black
|
0.779 in
19.8 mm
|
0.899 in
22.8 mm
|
||
$0.2228 - $0.3396 | 500 In stock |
0.230 in
5.8 mm
|
Black
|
0.655 in
16.6 mm
|
0.750 in
19.1 mm
|
||
$0.1961 - $0.2988 | 74000 In stock |
0.230 in
5.8 mm
|
White
|
0.430 in
10.9 mm
|
0.480 in
12.2 mm
|
||
$0.2837 - $0.4323 | 15250 In stock |
0.250 in
6.4 mm
|
Black
|
0.990 in
25.1 mm
|
1.135 in
28.8 mm
|
||
$0.4122 - $0.6284 | 2750 In stock |
0.280 in
7.1 mm
|
White
|
1.123 in
28.5 mm
|
1.296 in
32.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue