Quantity | Unit price |
---|---|
500 - 999 | $0.0824 |
1000 - 4999 | $0.0743 |
5000 - 9999 | $0.0668 |
10000 + | $0.06 |
Head Height | 0.198 in |
---|---|
Head Height | 5 mm |
Thread Length | 0.500 in |
Thread Length | 12.7 mm |
Thread Size | 1/4-20 |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Crossed Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue