Quantity | Unit price |
---|---|
500 - 999 | $0.086 |
1000 - 4999 | $0.0774 |
5000 - 9999 | $0.0695 |
10000 + | $0.0626 |
Thread Length | 0.438 in |
---|---|
Thread Length | 11.1 mm |
Thread Size | 1/4-28 |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue