Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0516 - $0.0707 | Request the lead time here |
#10-32
|
|
0.810 in
20.6 mm
|
||
| $0.054 - $0.0743 | Request the lead time here |
#10-32
|
|
1.750 in
44.5 mm
|
||
| $0.0636 - $0.0743 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0492 - $0.0674 | 5500 In stock |
#10-32
|
0.150 in
3.8 mm
|
0.750 in
19.1 mm
|
||
| $0.5264 - $0.614 | 1000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.0605 - $0.083 | 2500 In stock |
#12-24
|
|
1.000 in
25.4 mm
|
||
| $0.1076 - $0.1476 | 500 In stock |
1/4-20
|
|
3.000 in
76.2 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
1.500 in
38.1 mm
|
||
| $0.059 - $0.081 | 500 In stock |
1/4-28
|
|
0.500 in
12.7 mm
|
||
| $0.059 - $0.081 | 7500 In stock |
1/4-28
|
0.198 in
5 mm
|
0.500 in
12.7 mm
|
||
| $0.0636 - $0.0743 | 1000 In stock |
#10-32
|
0.150 in
3.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1053 - $0.1443 | 3000 In stock |
1/4-20
|
|
2.500 in
63.5 mm
|
||
| $0.0585 - $0.0804 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
1.250 in
31.8 mm
|
||
| $0.0621 - $0.0723 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.188 in
4.8 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.875 in
22.2 mm
|
||
| $0.5385 - $0.6284 | 3000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.0734 - $0.0854 | Request the lead time here |
1/4-20
|
|
0.313 in
8 mm
|
||
| $0.0734 - $0.0854 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
0.313 in
8 mm
|
||
| $0.0639 - $0.0878 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
2.000 in
50.8 mm
|
||
| $0.0596 - $0.0819 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue