Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.057 - $0.078 | 7000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0491 - $0.0672 | 10000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.197 in
5.0 mm
|
||
| $0.054 - $0.0743 | 4000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0521 - $0.0713 | 2000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0539 - $0.0741 | Request the lead time here |
M5
|
|
0.118 in
3.0 mm
|
||
| $0.0593 - $0.0815 | 3000 In stock |
M4
|
|
0.315 in
8.0 mm
|
||
| $0.0567 - $0.0777 | 16000 In stock |
M3
|
0.079 in
2.0 mm
|
1.378 in
35.0 mm
|
||
| $0.053 - $0.0725 | 13000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0851 - $0.1167 | Request the lead time here |
M4
|
|
1.378 in
35.0 mm
|
||
| $0.0855 - $0.1175 | 11000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
1.575 in
40.0 mm
|
||
| $0.0971 - $0.1332 | 2500 In stock |
M6x1.0
|
0.142 in
3.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0695 - $0.095 | 14000 In stock |
M6x1.0
|
0.181 in
4.6 mm
|
0.197 in
5.0 mm
|
||
| $0.1007 - $0.138 | 1000 In stock |
M6x1.0
|
0.181 in
4.6 mm
|
1.575 in
40.0 mm
|
||
| $0.4047 - $0.555 | Request the lead time here |
M8x1.25
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
||
| $0.2799 - $0.3842 | 4500 In stock |
M8
|
|
0.63 in
16.0 mm
|
||
| $0.0513 - $0.0702 | 3000 In stock |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.63 in
16.0 mm
|
||
| $0.0497 - $0.0683 | 4000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
||
| $0.0489 - $0.0671 | 8000 In stock |
M3
|
|
0.118 in
3.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3.5
|
|
0.197 in
5.0 mm
|
||
| $0.0542 - $0.0746 | 1000 In stock |
M3.5
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue