Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0549 - $0.0641 3000 In stock
#2-56
1.000 in
$0.0521 - $0.0713 4000 In stock
M3 x 0.5
0.094 in
0.984 in
$0.0833 - $0.1142 Request the lead time here
M5 x 0.8
0.146 in
0.984 in
$0.0701 - $0.096 4000 In stock
M6x1.0
0.181 in
0.394 in
$0.0557 - $0.0764 4500 In stock
1/4-20
0.250 in
$0.0545 - $0.0747 21000 In stock
M4 x 0.7
0.122 in
0.394 in
$0.0492 - $0.0675 26000 In stock
M3 x 0.5
0.094 in
0.236 in
011032P050 $0.0636 - $0.0743 10000 In stock
#10-32
0.500 in
$0.0542 - $0.0744 Request the lead time here
M3
0.094 in
0.236 in
$0.0728 - $0.0848 Request the lead time here
6-32
0.082 in
2.000 in
$0.0611 - $0.0839 Request the lead time here
M5
0.094 in
0.787 in
$0.0564 - $0.0771 Request the lead time here
M2.5
0.083 in
0.63 in
$0.0564 - $0.0771 Request the lead time here
M2.5
0.059 in
0.63 in
$0.0594 - $0.0816 Request the lead time here
M5
0.094 in
0.236 in
$0.0546 - $0.0752 Request the lead time here
M3
0.094 in
0.315 in
$0.06 - $0.0822 Request the lead time here
M5
0.122 in
0.394 in
$0.0714 - $0.0834 Request the lead time here
#4-40
0.060 in
1.750 in
$0.3504 - $0.4806 500 In stock
M10
0.236 in
0.984 in
$0.0542 - $0.0743 Request the lead time here
#10-32
0.150 in
0.750 in
$0.0596 - $0.0695 Request the lead time here
#2-64
0.053 in
0.188 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

010256P100

Price Range
$0.0641 - $0.0549

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.6 mm | 0.22 in

50M030050P025

Price Range
$0.0713 - $0.0521

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.5 mm | 0.374 in

50M050080P025

Price Range
$0.1142 - $0.0833

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 10.0 mm | 0.394 in; Head Diameter 12.0 mm | 0.472 in

50M060100P010

Price Range
$0.096 - $0.0701

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.394 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P025

Price Range
$0.0764 - $0.0557

Stock Levels
4500 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

50M040070P010

Price Range
$0.0747 - $0.0545

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.6 mm | 0.22 in

50M030050P006

Price Range
$0.0675 - $0.0492

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032P050

Price Range
$0.0743 - $0.0636

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Crossed Drive M3 6.0 mm Nylon 6/6 Black

50M030050P006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #6-32 2.000 in Nylon 6/6 Black

010632P200B

Price Range
$0.0848 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    2.000 in
  • Thread Size
    6-32
  • Colour
    Black
Machine Screw Slotted Drive M4 20.0 mm Nylon 6/6 Black

50M040070N020B

Price Range
$0.0839 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive M2.5 16.0 mm Nylon 6/6 Black

50M025045P016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 16.0 mm Nylon 6/6 Black

50M025045N016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M4 6.0 mm Nylon 6/6 Black

50M040070N006B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive M3 8.0 mm Nylon 6/6 Black

50M030050P008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M4 10.0 mm Nylon 6/6 Black

50M040070P010B

Price Range
$0.0822 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive #4-40 1.750 in Nylon 6/6 Black

010440P175B

Price Range
$0.0834 - $0.0714

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive M10 25.0 mm Nylon 6/6 Black

50M100150N025B

Price Range
$0.4806 - $0.3504

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive #10-32 0.750 in Nylon 6/6 Black

011032PW075B

Price Range
$0.0743 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #2-64 0.188 in Nylon 6/6 Black

010264P018B

Price Range
$0.0695 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.188 in
  • Thread Size
    #2-64
  • Colour
    Black