Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0807 - $0.0941 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
0.313 in
8 mm
|
||
| $0.0711 - $0.0828 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.750 in
19.1 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
8-32
|
0.110 in
2.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0537 - $0.0737 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
||
| $0.308 - $0.4226 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
6-32
|
0.082 in
2.1 mm
|
1.250 in
31.8 mm
|
||
| $0.0615 - $0.0714 | Request the lead time here |
6-32
|
0.082 in
2.1 mm
|
0.094 in
2.4 mm
|
||
| $0.068 - $0.0791 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1118 - $0.1533 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
1.969 in
50.0 mm
|
||
| $0.0632 - $0.0867 | Request the lead time here |
M5
|
0.122 in
3.1 mm
|
1.181 in
30.0 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
8-32
|
0.096 in
2.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.870 in
22.1 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.375 in
9.5 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
M4
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.4538 - $0.6224 | Request the lead time here |
M10
|
0.295 in
7.5 mm
|
2.362 in
60.0 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.63 in
16.0 mm