Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1149 - $0.1343 | Request the lead time here |
#0-80
|
|
0.250 in
6.4 mm
|
||
| $0.0524 - $0.0611 | Request the lead time here |
#2-56
|
|
0.281 in
7.1 mm
|
||
| $0.4404 - $0.5139 | 1000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0593 - $0.0695 | 3000 In stock |
#4-40
|
|
1.125 in
28.6 mm
|
||
| $0.1149 - $0.1343 | 2000 In stock |
#0-80
|
0.039 in
1 mm
|
0.125 in
3.2 mm
|
||
| $0.4607 - $0.5376 | 2000 In stock |
6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0575 - $0.0671 | Request the lead time here |
6-32
|
|
1.125 in
28.6 mm
|
||
| $0.0566 - $0.0662 | 1000 In stock |
6-32
|
0.092 in
2.3 mm
|
0.625 in
15.9 mm
|
||
| $0.0633 - $0.0741 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
1.625 in
41.3 mm
|
||
| $0.0579 - $0.0672 | 1000 In stock |
6-32
|
|
1.250 in
31.8 mm
|
||
| $0.0564 - $0.0657 | 3000 In stock |
6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.0458 - $0.0534 | Request the lead time here |
#2-56
|
|
0.813 in
20.7 mm
|
||
| $0.4713 - $0.5499 | 4000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
| $0.4404 - $0.5139 | 16000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0525 - $0.0612 | Request the lead time here |
#2-56
|
|
0.313 in
8 mm
|
||
| $0.0572 - $0.0668 | Request the lead time here |
#2-56
|
|
0.875 in
22.2 mm
|
||
| $0.0542 - $0.063 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0524 - $0.0609 | 5000 In stock |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0536 - $0.0626 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
0.125 in
3.2 mm
|
||
| $0.4694 - $0.5475 | Request the lead time here |
6-32
|
|
0.375 in
9.5 mm