Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0887 - $0.0887 | Request the lead time here |
#4-40
|
0.080 in
2 mm
|
1.000 in
25.4 mm
|
||
| $0.0522 - $0.0608 | 3000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
||
| $0.0518 - $0.0603 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0585 - $0.0683 | 3000 In stock |
8-32
|
|
0.750 in
19.1 mm
|
||
| $0.0542 - $0.0632 | 2000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.056 - $0.0654 | 10000 In stock |
6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0579 - $0.0672 | Request the lead time here |
8-32
|
0.096 in
2.4 mm
|
0.438 in
11.1 mm
|
||
| $0.053 - $0.0621 | Request the lead time here |
#4-40
|
|
0.375 in
9.5 mm
|
||
| $0.0542 - $0.0632 | 4000 In stock |
6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0437 - $0.06 | 2000 In stock |
6-32
|
|
1.000 in
25.4 mm
|
||
| 010832P100 | $0.0449 - $0.0615 | 14500 In stock |
8-32
|
|
1.000 in
25.4 mm
|
|
| $0.0536 - $0.0626 | 102000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0549 - $0.0641 | 10000 In stock |
6-32
|
|
0.313 in
8 mm
|
||
| $0.0575 - $0.0671 | 26000 In stock |
8-32
|
|
0.375 in
9.5 mm
|
||
| $0.053 - $0.0621 | 22000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0435 - $0.0597 | Request the lead time here |
6-32
|
|
0.875 in
22.2 mm
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0546 - $0.0635 | 42000 In stock |
6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0572 - $0.0668 | 81000 In stock |
8-32
|
|
0.250 in
6.4 mm