Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| 50M025045P005 | $0.0491 - $0.0672 | 15000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
|
| $0.0573 - $0.0785 | Request the lead time here |
M2
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm
|
||
| $0.065 - $0.089 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
1.654 in
42.0 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
8-32
|
0.096 in
2.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M5
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.197 in
5.0 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
0.984 in
25.0 mm
|
||
| $0.1185 - $0.1626 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
3.000 in
76.2 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M4
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0768 - $0.1053 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-28
|
0.144 in
3.7 mm
|
1.000 in
25.4 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0699 - $0.0813 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.438 in
11.1 mm
|
||
| $0.0848 - $0.0989 | Request the lead time here |
#12-24
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.068 - $0.0791 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.472 in
12.0 mm
|
||
| $0.0915 - $0.1256 | Request the lead time here |
M4
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
M5
|
0.094 in
2.4 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue