Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
50M025045P005 $0.0491 - $0.0672 15000 In stock
M2.5 x 0.45
0.083 in
0.197 in
$0.0573 - $0.0785 Request the lead time here
M2
0.063 in
0.984 in
$0.065 - $0.089 Request the lead time here
M3.5
0.083 in
1.654 in
$0.0621 - $0.0728 Request the lead time here
8-32
0.096 in
0.125 in
$0.0573 - $0.0785 Request the lead time here
M3
0.094 in
0.984 in
$0.0606 - $0.0831 Request the lead time here
M5
0.094 in
0.63 in
$0.054 - $0.0741 Request the lead time here
M3
0.071 in
0.197 in
$0.0596 - $0.0819 Request the lead time here
M3.5
0.102 in
0.984 in
$0.1185 - $0.1626 Request the lead time here
1/4-20
0.144 in
3.000 in
$0.093 - $0.1278 Request the lead time here
M4
0.118 in
1.181 in
$0.0614 - $0.0714 Request the lead time here
6-32
0.092 in
0.438 in
$0.0768 - $0.1053 Request the lead time here
M6
0.142 in
0.315 in
$0.0665 - $0.0912 Request the lead time here
1/4-28
0.144 in
1.000 in
$0.054 - $0.0741 Request the lead time here
M2.5
0.059 in
0.197 in
$0.0699 - $0.0813 Request the lead time here
#10-32
0.150 in
0.438 in
$0.0848 - $0.0989 Request the lead time here
#12-24
0.125 in
0.375 in
$0.068 - $0.0791 Request the lead time here
#10-24
0.150 in
0.125 in
$0.0558 - $0.0765 Request the lead time here
M3
0.071 in
0.472 in
$0.0915 - $0.1256 Request the lead time here
M4
0.118 in
0.984 in
$0.0867 - $0.119 Request the lead time here
M5
0.094 in
1.378 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.7-5.0 mm | NaN in

50M025045P005

Price Range
$0.0672 - $0.0491

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw Crossed Drive M2 25.0 mm Nylon 6/6 Black

50M020040P025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive M3.5 42.0 mm Nylon 6/6 Black

50M035060N042B

Price Range
$0.089 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon 6/6 Black

010832P012B

Price Range
$0.0728 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.125 in
  • Thread Size
    8-32
  • Colour
    Black
Machine Screw Crossed Drive M3 25.0 mm Nylon 6/6 Black

50M030050P025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M4 16.0 mm Nylon 6/6 Black

50M040070N016B

Price Range
$0.0831 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive M3 5.0 mm Nylon 6/6 Black

50M030050N005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.197 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M3.5 25.0 mm Nylon 6/6 Black

50M035060P025B

Price Range
$0.0819 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 3.000 in Nylon 6/6 Black

012520P300B

Price Range
$0.1626 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    3.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M5 30.0 mm Nylon 6/6 Black

50M050080N030B

Price Range
$0.1278 - $0.093

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.438 in Nylon 6/6 Black

010632PW043B

Price Range
$0.0714 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.438 in
  • Thread Size
    6-32
  • Colour
    Black
Machine Screw Slotted Drive M6 8.0 mm Nylon 6/6 Black

50M060100N008B

Price Range
$0.1053 - $0.0768

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 1.000 in Nylon 6/6 Black

012528P100B

Price Range
$0.0912 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive M2.5 5.0 mm Nylon 6/6 Black

50M025045N005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Crossed Drive #10-32 0.438 in Nylon 6/6 Black

011032PW043B

Price Range
$0.0813 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #12-24 0.375 in Nylon 6/6 Black

011224P037B

Price Range
$0.0989 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.125 in
  • Thread Length
    0.375 in
  • Thread Size
    #12-24
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.125 in Nylon 6/6 Black

011024PW012B

Price Range
$0.0791 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M3 12.0 mm Nylon 6/6 Black

50M030050N012B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.472 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M5 25.0 mm Nylon 6/6 Black

50M050080N025B

Price Range
$0.1256 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive M4 35.0 mm Nylon 6/6 Black

50M040070N035B

Price Range
$0.119 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M5
  • Colour
    Black