Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0516 - $0.0707 Request the lead time here
#10-32
0.810 in
$0.054 - $0.0743 Request the lead time here
#10-32
1.750 in
$0.0636 - $0.0743 Request the lead time here
#10-24
0.150 in
0.500 in
$0.0492 - $0.0674 5500 In stock
#10-32
0.150 in
0.750 in
$0.5264 - $0.614 1000 In stock
#10-32
0.250 in
$0.0605 - $0.083 2500 In stock
#12-24
1.000 in
$0.1076 - $0.1476 500 In stock
1/4-20
3.000 in
$0.0593 - $0.0815 Request the lead time here
1/4-20
0.198 in
1.500 in
$0.059 - $0.081 500 In stock
1/4-28
0.500 in
$0.059 - $0.081 7500 In stock
1/4-28
0.198 in
0.500 in
$0.0636 - $0.0743 1000 In stock
#10-32
0.150 in
0.500 in
$0.1053 - $0.1443 3000 In stock
1/4-20
2.500 in
$0.0585 - $0.0804 Request the lead time here
1/4-20
0.198 in
1.250 in
$0.0621 - $0.0723 Request the lead time here
#10-32
0.150 in
0.188 in
$0.0494 - $0.0677 Request the lead time here
#10-32
0.150 in
0.875 in
$0.5385 - $0.6284 3000 In stock
#10-32
0.500 in
$0.0734 - $0.0854 Request the lead time here
1/4-20
0.313 in
$0.0734 - $0.0854 Request the lead time here
1/4-20
0.198 in
0.313 in
$0.0639 - $0.0878 Request the lead time here
1/4-20
0.198 in
2.000 in
$0.0596 - $0.0819 500 In stock
1/4-28
0.750 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

011032P081

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.810 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0743 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in;

011024PW050

Price Range
$0.0743 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in;

011032PW075

Price Range
$0.0674 - $0.0492

Stock Levels
5500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032W025PC

Price Range
$0.614 - $0.5264

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011224P100

Price Range
$0.083 - $0.0605

Stock Levels
2500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #12-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P300

Price Range
$0.1476 - $0.1076

Stock Levels
500 In stock
Attributes
  • Thread Length
    3.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in;

012520PW150

Price Range
$0.0815 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P050

Price Range
$0.081 - $0.059

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 12.7 mm | 0.500 in;

012528PW050

Price Range
$0.081 - $0.059

Stock Levels
7500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in;

011032PW050

Price Range
$0.0743 - $0.0636

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P250

Price Range
$0.1443 - $0.1053

Stock Levels
3000 In stock
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in;

012520PW125

Price Range
$0.0804 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 4.8 mm | 0.188 in;

011032PW018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 22.2 mm | 0.875 in;

011032PW087

Price Range
$0.0677 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in;

011032W050PC

Price Range
$0.6284 - $0.5385

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

012520P031

Price Range
$0.0854 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 8 mm | 0.313 in;

012520PW031

Price Range
$0.0854 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in;

012520PW200

Price Range
$0.0878 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P075

Price Range
$0.0819 - $0.0596

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6