Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2823 - $0.3872 | 1500 In stock |
M8x1.25
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0549 - $0.0641 | 3000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
||
| $0.0521 - $0.0713 | 4000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.083 - $0.0965 | 11000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.0549 - $0.0756 | 18000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.63 in
16.0 mm
|
||
| $0.0953 - $0.1307 | 1500 In stock |
M6x1.0
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0597 - $0.0819 | 1000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
||
| $0.0701 - $0.096 | 4000 In stock |
M6x1.0
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
||
| $0.2799 - $0.3842 | 4000 In stock |
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0557 - $0.0764 | 4500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.0545 - $0.0747 | 21000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0606 - $0.0833 | 4000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.63 in
16.0 mm
|
||
| $0.0833 - $0.1142 | Request the lead time here |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.984 in
25.0 mm
|
||
| 011032P050 | $0.0636 - $0.0743 | 10000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
|
| $0.0492 - $0.0675 | 26000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0588 - $0.0809 | 5000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
||
| $0.3318 - $0.4551 | Request the lead time here |
M10x1.5
|
0.295 in
7.5 mm
|
1.181 in
30.0 mm
|
||
| $0.054 - $0.0743 | 8000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue