Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.057 - $0.078 7000 In stock
M3 x 0.5
0.094 in
1.654 in
$0.0491 - $0.0672 10000 In stock
M3 x 0.5
0.071 in
0.197 in
$0.054 - $0.0743 4000 In stock
M4 x 0.7
0.094 in
0.236 in
$0.0521 - $0.0713 2000 In stock
M3.5 x 0.6
0.102 in
0.315 in
$0.0539 - $0.0741 Request the lead time here
M5
0.118 in
$0.0593 - $0.0815 3000 In stock
M4
0.315 in
$0.0567 - $0.0777 16000 In stock
M3
0.079 in
1.378 in
$0.053 - $0.0725 13000 In stock
M3.5 x 0.6
0.102 in
0.472 in
$0.0851 - $0.1167 Request the lead time here
M4
1.378 in
$0.0855 - $0.1175 11000 In stock
M5 x 0.8
0.146 in
1.575 in
$0.0971 - $0.1332 2500 In stock
M6x1.0
0.142 in
0.984 in
$0.0695 - $0.095 14000 In stock
M6x1.0
0.181 in
0.197 in
$0.1007 - $0.138 1000 In stock
M6x1.0
0.181 in
1.575 in
$0.4047 - $0.555 Request the lead time here
M8x1.25
0.236 in
2.756 in
$0.2799 - $0.3842 4500 In stock
M8
0.63 in
$0.0513 - $0.0702 3000 In stock
M2 x 0.4
0.051 in
0.63 in
$0.0497 - $0.0683 4000 In stock
M3 x 0.5
0.071 in
0.315 in
$0.0489 - $0.0671 8000 In stock
M3
0.118 in
$0.0513 - $0.0702 Request the lead time here
M3.5
0.197 in
$0.0542 - $0.0746 1000 In stock
M3.5
0.984 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 42.0 mm | 1.654 in; Head Diameter 5.6 mm | 0.22 in

50M030050P042

Price Range
$0.078 - $0.057

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.6 mm | 0.22 in

50M030050N005

Price Range
$0.0672 - $0.0491

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 6.0 mm | 0.236 in; Head Diameter 8.0 mm | 0.315 in

50M040070N006

Price Range
$0.0743 - $0.054

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 8.0 mm | 0.315 in; Head Diameter 7.0 mm | 0.276 in

50M035060P008

Price Range
$0.0713 - $0.0521

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M040070N003

Price Range
$0.0741 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M050080N008

Price Range
$0.0815 - $0.0593

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 35.0 mm | 1.378 in; Head Diameter 5.5 mm | 0.217 in

50M030050N035

Price Range
$0.0777 - $0.0567

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.378 in
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 12.0 mm | 0.472 in; Head Diameter 7.0 mm | 0.276 in

50M035060P012

Price Range
$0.0725 - $0.053

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M050080N035

Price Range
$0.1167 - $0.0851

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in; Head Diameter 9.5 mm | 0.374 in

50M050080P040

Price Range
$0.1175 - $0.0855

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

50M060100N025

Price Range
$0.1332 - $0.0971

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.984 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 5.0 mm | 0.197 in; Head Diameter 12.0 mm | 0.472 in

50M060100P005

Price Range
$0.095 - $0.0695

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.197 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 40.0 mm | 1.575 in; Head Diameter 12.0 mm | 0.472 in

50M060100P040

Price Range
$0.138 - $0.1007

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.575 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 70.0 mm | 2.756 in; Head Diameter 16.0 mm | 0.63 in

50M080125P070

Price Range
$0.555 - $0.4047

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8x1.25
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M080125N016

Price Range
$0.3842 - $0.2799

Stock Levels
4500 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M2 x 0.4; Thread Length 16.0 mm | 0.63 in; Head Diameter 4.0 mm | 0.157 in

50M020040N016

Price Range
$0.0702 - $0.0513

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.6 mm | 0.22 in

50M030050N008

Price Range
$0.0683 - $0.0497

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 3.0 mm | 0.118 in;

50M030050P003

Price Range
$0.0671 - $0.0489

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060N005

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060N025

Price Range
$0.0746 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6