Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.065 - $0.0758 | 3000 In stock |
#4-40
|
|
1.750 in
44.5 mm
|
||
| $0.056 - $0.065 | Request the lead time here |
6-32
|
|
0.094 in
2.4 mm
|
||
| $0.1404 - $0.1637 | Request the lead time here |
6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0579 - $0.0672 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
1.250 in
31.8 mm
|
||
| $0.0531 - $0.0623 | 10000 In stock |
#2-56
|
|
0.094 in
2.4 mm
|
||
| $0.0564 - $0.0657 | 2000 In stock |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.4713 - $0.5499 | 5000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0531 - $0.0623 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.453 - $0.5282 | 1000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0642 - $0.075 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
| $0.4776 - $0.5571 | Request the lead time here |
6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0662 - $0.0771 | 6000 In stock |
6-32
|
|
2.000 in
50.8 mm
|
||
| $0.0558 - $0.065 | 2000 In stock |
6-32
|
0.092 in
2.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0575 - $0.0671 | Request the lead time here |
6-32
|
0.092 in
2.3 mm
|
1.125 in
28.6 mm
|
||
| $0.0654 - $0.0759 | Request the lead time here |
6-32
|
|
|
||
| $0.0531 - $0.0623 | Request the lead time here |
#2-56
|
|
0.167 in
4.2 mm
|
||
| $0.0536 - $0.0626 | 16000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
| $0.4713 - $0.5499 | 4000 In stock |
#2-56
|
|
0.125 in
3.2 mm
|
||
| $0.0563 - $0.0654 | 17000 In stock |
#4-36
|
|
0.500 in
12.7 mm
|
||
| $0.4487 - $0.5237 | Request the lead time here |
#4-40
|
|
0.375 in
9.5 mm