Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0528 - $0.0617 Request the lead time here
#2-56
0.055 in
0.094 in
$0.0545 - $0.0635 1000 In stock
#3-48
0.250 in
$0.0525 - $0.0612 78000 In stock
#4-40
0.313 in
$0.0605 - $0.0705 25000 In stock
#4-40
0.060 in
1.375 in
$0.453 - $0.5282 1000 In stock
#4-40
0.500 in
$0.4734 - $0.5525 1000 In stock
6-32
0.500 in
$0.0633 - $0.0741 1000 In stock
6-32
1.625 in
$0.0549 - $0.0641 4000 In stock
6-32
0.092 in
0.313 in
$0.0572 - $0.0668 1000 In stock
6-32
0.092 in
0.875 in
$0.1404 - $0.1637 Request the lead time here
6-32
0.092 in
2.250 in
$0.0548 - $0.0753 370500 In stock
#10-32
2.000 in
$0.0495 - $0.0681 3500 In stock
#10-32
0.150 in
1.000 in
$0.0495 - $0.0681 2000 In stock
#10-32
1.000 in
$0.0641 - $0.0749 2000 In stock
#10-32
0.150 in
0.625 in
$0.0855 - $0.1001 18000 In stock
#1-72
0.500 in
$0.1149 - $0.1343 12000 In stock
#0-80
0.188 in
$0.0539 - $0.0629 5000 In stock
#2-56
0.156 in
$0.0546 - $0.0635 1000 In stock
#2-56
0.750 in
$0.4713 - $0.5499 4000 In stock
#2-56
0.375 in
$0.0536 - $0.0627 Request the lead time here
#4-40
0.141 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in;

010256PW009

Price Range
$0.0617 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010348P025

Price Range
$0.0635 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P031

Price Range
$0.0612 - $0.0525

Stock Levels
78000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 34.9 mm | 1.375 in; Head Diameter 5.4 mm | 0.212 in

010440P137

Price Range
$0.0705 - $0.0605

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in;

010440W050PC

Price Range
$0.5282 - $0.453

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P050PC

Price Range
$0.5525 - $0.4734

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P162

Price Range
$0.0741 - $0.0633

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in;

010632PW031

Price Range
$0.0641 - $0.0549

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.313 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.875 in 0.270 in

010632PW087

Price Range
$0.0668 - $0.0572

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 57.2 mm | 2.250 in;

010632PW225

Price Range
$0.1637 - $0.1404

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    2.250 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P200

Price Range
$0.0753 - $0.0548

Stock Levels
370500 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in;

011032PW100

Price Range
$0.0681 - $0.0495

Stock Levels
3500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P100

Price Range
$0.0681 - $0.0495

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in;

011032PW062

Price Range
$0.0749 - $0.0641

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010172P050

Price Range
$0.1001 - $0.0855

Stock Levels
18000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #1-72
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010080P018

Price Range
$0.1343 - $0.1149

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P015

Price Range
$0.0629 - $0.0539

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P075

Price Range
$0.0635 - $0.0546

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 9.5 mm | 0.375 in;

010256W037PC

Price Range
$0.5499 - $0.4713

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010440P014

Price Range
$0.0627 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6