Menu Search

Plastic Thumb Nuts

In stock

Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.

Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.

  • Quick and easy
  • Tool-free installation and removal
  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Outside Diameter Overall Height View
$0.1866 - $0.2177 1000 In stock
#10-24
Black
0.425 in
0.325 in
$0.1458 - $0.1998 15000 In stock
1/4" x 20
Black
0.540 in
0.365 in
$0.1325 - $0.1817 33500 In stock
1/4" x 20
Natural
0.540 in
0.365 in
$0.1697 - $0.1979 12000 In stock
#10-24
Natural
0.425 in
0.325 in
$0.1697 - $0.1979 Request the lead time here
#10-32
Natural
0.425 in
0.325 in
$0.1866 - $0.2177 1000 In stock
#10-32
Black
0.425 in
0.325 in
$0.2019 - $0.2771 500 In stock
1/2-13
Natural
0.750 in
0.468 in
$0.2448 - $0.2855 3000 In stock
3/8-16
Natural
0.687 in
0.430 in
$0.1152 - $0.1344 17000 In stock
#6-32
Natural
0.348 in
0.334 in
$0.1191 - $0.1386 16000 In stock
8-32
Natural
0.381 in
0.378 in
$0.2913 - $0.7037 Request the lead time here
1/2-13
Black
0.750 in
0.468 in
$0.2691 - $0.314 Request the lead time here
3/8-16
Black
0.687 in
0.430 in
$0.2163 - $0.2523 7000 In stock
M4
Natural
0.425 in
0.307 in
$0.2336 - $0.2727 2000 In stock
5/16-18
Black
0.615 in
0.385 in
$0.2124 - $0.2477 11000 In stock
5/16-18
Natural
0.615 in
0.385 in
$0.1226 - $0.1431 Request the lead time here
#10-24
Natural
0.400 in
0.359 in
$0.1818 - $0.2123 70000 In stock
8-32
Black
0.425 in
0.305 in
$0.1781 - $0.2078 9000 In stock
#4-40
Black
0.300 in
0.280 in
$0.1619 - $0.1887 23000 In stock
#4-40
Natural
0.300 in
0.280 in
$0.1775 - $0.2069 8000 In stock
#6-32
Black
0.360 in
0.275 in
  • of 2
Black Nylon 6/6 Knurled Thumb Nut - #10-24; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801024TNAB

Price Range
$0.2177 - $0.1866

Stock Levels
1000 In stock
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - 1/4-20; Outside Diameter 13.7 mm | 0.540 in; Overall Height 9.3 mm | 0.365 in

0825020TNAB

Price Range
$0.1998 - $0.1458

Stock Levels
15000 In stock
Attributes
  • Thread Size
    1/4" x 20
  • Overall Height
    0.365 in
  • Outside Diameter
    0.540 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - 1/4-20; Outside Diameter 13.7 mm | 0.540 in; Overall Height 9.3 mm | 0.365 in

0825020TNA

Price Range
$0.1817 - $0.1325

Stock Levels
33500 In stock
Attributes
  • Thread Size
    1/4" x 20
  • Overall Height
    0.365 in
  • Outside Diameter
    0.540 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - #10-24; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801024TNA

Price Range
$0.1979 - $0.1697

Stock Levels
12000 In stock
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - #10-32; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801032TNA

Price Range
$0.1979 - $0.1697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #10-32; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801032TNAB

Price Range
$0.2177 - $0.1866

Stock Levels
1000 In stock
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNA

Price Range
$0.2771 - $0.2019

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNA

Price Range
$0.2855 - $0.2448

Stock Levels
3000 In stock
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #6-32; Outside Diameter 8.8 mm | 0.348 in; Overall Height 8.5 mm | 0.334 in

0500632SCN

Price Range
$0.1344 - $0.1152

Stock Levels
17000 In stock
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.334 in
  • Outside Diameter
    0.348 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #8-32; Outside Diameter 9.7 mm | 0.381 in; Overall Height 9.6 mm | 0.378 in

0500832SCN

Price Range
$0.1386 - $0.1191

Stock Levels
16000 In stock
Attributes
  • Thread Size
    8-32
  • Overall Height
    0.378 in
  • Outside Diameter
    0.381 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNAB

Price Range
$0.7037 - $0.2913

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNAB

Price Range
$0.314 - $0.2691

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.8 mm | 0.425 in; Overall Height 7.8 mm | 0.307 in

08M040070TN

Price Range
$0.2523 - $0.2163

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Overall Height
    0.307 in
  • Outside Diameter
    0.425 in
  • Colour
    Natural
Black Nylon Knurled N/A - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNAB

Price Range
$0.2727 - $0.2336

Stock Levels
2000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNA

Price Range
$0.2477 - $0.2124

Stock Levels
11000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #10-24; Outside Diameter 10.2 mm | 0.400 in; Overall Height 9.1 mm | 0.359 in

0501024SCN

Price Range
$0.1431 - $0.1226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #8-32; Outside Diameter 10.8 mm | 0.425 in; Overall Height 7.7 mm | 0.305 in

0800832TNAB

Price Range
$0.2123 - $0.1818

Stock Levels
70000 In stock
Attributes
  • Thread Size
    8-32
  • Overall Height
    0.305 in
  • Outside Diameter
    0.425 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #4-40; Outside Diameter 7.6 mm | 0.300 in; Overall Height 7.1 mm | 0.280 in

0800440TNAB

Price Range
$0.2078 - $0.1781

Stock Levels
9000 In stock
Attributes
  • Thread Size
    #4-40
  • Overall Height
    0.280 in
  • Outside Diameter
    0.300 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - #4-40; Outside Diameter 7.6 mm | 0.300 in; Overall Height 7.1 mm | 0.280 in

0800440TNA

Price Range
$0.1887 - $0.1619

Stock Levels
23000 In stock
Attributes
  • Thread Size
    #4-40
  • Overall Height
    0.280 in
  • Outside Diameter
    0.300 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #6-32; Outside Diameter 9.1 mm | 0.360 in; Overall Height 7 mm | 0.275 in

0800632TNAB

Price Range
$0.2069 - $0.1775

Stock Levels
8000 In stock
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.275 in
  • Outside Diameter
    0.360 in
  • Colour
    Black
  • Full Material
    Nylon 6/6