Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.
Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Outside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.2336 - $0.2727 | 2000 In stock |
5/16-18
|
Black
|
0.615 in
15.6 mm
|
0.385 in
9.8 mm
|
||
$0.1614 - $0.1881 | 39996 In stock |
#6-32
|
Natural
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
$0.1655 - $0.1931 | 206000 In stock |
#8-32
|
Natural
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
$0.1775 - $0.2069 | 9000 In stock |
#6-32
|
Black
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
$0.1619 - $0.1887 | 7000 In stock |
#4-40
|
Natural
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
$0.1781 - $0.2078 | 9000 In stock |
#4-40
|
Black
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
$0.1226 - $0.1431 | 20000 In stock |
#10-32
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
$0.1116 - $0.1301 | 11000 In stock |
#4-40
|
Natural
|
0.317 in
8.1 mm
|
0.295 in
7.5 mm
|
||
0525020SCN | $0.1301 - $0.1518 | 7000 In stock |
1/4-20
|
Natural
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
|
$0.1226 - $0.1431 | 11000 In stock |
#10-24
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
$0.1818 - $0.2123 | 70000 In stock |
#8-32
|
Black
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
$0.2913 - $0.7037 | Request the lead time here |
1/2-13
|
Black
|
0.750 in
19.1 mm
|
0.468 in
11.9 mm
|
||
$0.2163 - $0.2523 | 7000 In stock |
M4
|
Natural
|
0.425 in
10.8 mm
|
0.307 in
7.8 mm
|
||
$0.2691 - $0.314 | Request the lead time here |
3/8-16
|
Black
|
0.687 in
17.4 mm
|
0.430 in
10.9 mm
|
||
$0.1697 - $0.1979 | 12000 In stock |
#10-24
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
$0.1866 - $0.2177 | 11000 In stock |
#10-32
|
Black
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
$0.1458 - $0.1998 | 7000 In stock |
1/4-20
|
Black
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
||
$0.1697 - $0.1979 | Request the lead time here |
#10-32
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
$0.2124 - $0.2477 | 11000 In stock |
5/16-18
|
Natural
|
0.615 in
15.6 mm
|
0.385 in
9.8 mm
|
||
$0.2448 - $0.2855 | 3000 In stock |
3/8-16
|
Natural
|
0.687 in
17.4 mm
|
0.430 in
10.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue