Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.
Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Outside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.1818 - $0.2123 | 70000 In stock |
#8-32
|
Black
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
$0.1781 - $0.2078 | 9000 In stock |
#4-40
|
Black
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
$0.1619 - $0.1887 | 7000 In stock |
#4-40
|
Natural
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
$0.1775 - $0.2069 | 9000 In stock |
#6-32
|
Black
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
$0.1226 - $0.1431 | 20000 In stock |
#10-32
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
$0.1655 - $0.1931 | 206000 In stock |
#8-32
|
Natural
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
0525020SCN | $0.1301 - $0.1518 | 7000 In stock |
1/4-20
|
Natural
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
|
$0.1268 - $0.1478 | Request the lead time here |
#6-32
|
Black
|
0.348 in
8.8 mm
|
0.334 in
8.5 mm
|
||
$0.1226 - $0.143 | Request the lead time here |
#4-40
|
Black
|
0.317 in
8.1 mm
|
0.295 in
7.5 mm
|
||
$0.2379 - $0.2777 | 15000 In stock |
M4
|
Black
|
|
0.315 in
8.0 mm
|
||
$0.143 - $0.167 | Request the lead time here |
1/4-20
|
Black
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
||
$0.135 - $0.1575 | 2000 In stock |
#10-32
|
Black
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
$0.131 - $0.1526 | Request the lead time here |
#8-32
|
Black
|
0.381 in
9.7 mm
|
0.378 in
9.6 mm
|
||
$0.2124 - $0.2477 | 11000 In stock |
5/16-18
|
Natural
|
0.615 in
15.6 mm
|
0.385 in
9.8 mm
|
||
$0.1614 - $0.1881 | 39996 In stock |
#6-32
|
Natural
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
$0.1226 - $0.1431 | 11000 In stock |
#10-24
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
$0.1116 - $0.1301 | 11000 In stock |
#4-40
|
Natural
|
0.317 in
8.1 mm
|
0.295 in
7.5 mm
|
||
$0.1152 - $0.1344 | 18000 In stock |
#6-32
|
Natural
|
0.348 in
8.8 mm
|
0.334 in
8.5 mm
|
||
$0.1191 - $0.1386 | 4000 In stock |
#8-32
|
Natural
|
0.381 in
9.7 mm
|
0.378 in
9.6 mm
|
||
$0.2448 - $0.2855 | 3000 In stock |
3/8-16
|
Natural
|
0.687 in
17.4 mm
|
0.430 in
10.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue