Menu Search

Plastic Wing Nuts

In stock

Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Wing Spread View
12000 In stock
1/4-28
Natural
Nylon 6/6
1.360 in
2000 In stock
7/16-14
Natural
Nylon
1.760 in
4500 In stock
9/16-12
Natural
Nylon
1.760 in
5000 In stock
M6
Natural
Nylon 6/6
1.169 in
2000 In stock
#6-32
Natural
Nylon
0.625 in
500 In stock
#10-24
Natural
Nylon
1.090 in
Request the lead time here
1/4" x 20
Natural
Nylon 6/6
1.172 in
5000 In stock
3/8-16
Natural
Nylon
1.370 in
11500 In stock
M4
Natural
Nylon 6/6
0.898 in
5000 In stock
M10 x 1.5
Natural
Nylon 6/6
1.37 in
3000 In stock
#10-24
Clear
Copolyester
35000 In stock
1/4" x 20
Natural
Nylon
1.090 in
1000 In stock
#4-40
Natural
Nylon
0.625 in
3000 In stock
M5
Natural
Nylon 6/6
0.898 in
19000 In stock
#6-32
Natural
Nylon 6/6
0.900 in
2000 In stock
#6-32
Natural
Nylon
0.625 in
Request the lead time here
#10-24
Natural
Nylon 6/6
0.900 in
10000 In stock
1/4" x 20
Natural
Nylon 6/6
1.171 in
1000 In stock
3/8-16
Natural
Nylon
1.563 in
6000 In stock
M4
Natural
Nylon 6/6
0.63 in
  • of 5
Wing Nut

0625028WN


Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0643714WN


Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    7/16-14
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0656212WN


Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    9/16-12
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M6 13.4 mm 29.7 mm Nylon Natural

06M060100DWN


Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.528 in
  • Wing Spread
    1.169 in
  • Thread Size
    M6
  • Pitch Diameter
    0.039 in
  • Colour
    Natural
Wing Nut

0600632DLWN


Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WNA


Stock Levels
500 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DLWN


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516WN


Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 12.2 mm 22.8 mm Nylon Natural

06M040070WN


Stock Levels
11500 In stock
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Colour
    Natural
Wing Nut M10 18.3 mm 34.8 mm Nylon Natural

06M100150WN


Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.72 in
  • Wing Spread
    1.37 in
  • Thread Size
    M10 x 1.5
  • Pitch Diameter
    0.059 in
  • Colour
    Natural
Wing Nut

0601024WNC


Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.438 in
  • Thread Size
    #10-24
  • Colour
    Clear
  • Full Material
    Copolyester
Wing Nut

0625020WNA


Stock Levels
35000 In stock
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600440DLWN


Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M5 12.2 mm 22.8 mm Nylon Natural

06M050080WN


Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M5
  • Pitch Diameter
    0.031 in
  • Colour
    Natural
Wing Nut

0600632WN


Stock Levels
19000 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0600632DECOWN


Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601024WN


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DECOWN


Stock Levels
10000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.171 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516DECOWN


Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DWN


Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Colour
    Natural