Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Wing Spread | View | |
|---|---|---|---|---|---|---|---|
| $0.1187 - $0.1629 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.1656 - $0.2271 | 30500 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.091 in
27.7 mm
|
||
| $0.6645 - $0.7751 | 12000 In stock |
5/16-18
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
| $0.1617 - $0.189 | 8000 In stock |
#8-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.1593 - $0.2184 | 7500 In stock |
M6
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
||
| $0.1425 - $0.165 | 2000 In stock |
#6-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.129 - $0.177 | 3000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.900 in
22.9 mm
|
||
| $0.1617 - $0.189 | 2000 In stock |
#6-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.1586 - $0.2175 | Request the lead time here |
#10-24
|
Natural
|
Nylon
|
1.090 in
27.7 mm
|
||
| $0.2172 - $0.2535 | 4000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
1.172 in
29.8 mm
|
||
| $0.1656 - $0.1935 | 6000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.30 - $0.4115 | 9500 In stock |
#10-32
|
Clear
|
Copolyester
|
|
||
| $0.188 - $0.2579 | 15000 In stock |
5/16-18
|
Natural
|
Nylon 6/6
|
1.370 in
34.8 mm
|
||
| $0.2577 - $0.3005 | 5000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.37 in
34.8 mm
|
||
| $0.1694 - $0.1973 | Request the lead time here |
#6-32
|
Natural
|
Nylon 6/6
|
0.900 in
22.9 mm
|
||
| $0.30 - $0.4115 | 3000 In stock |
#10-24
|
Clear
|
Copolyester
|
|
||
| $0.2585 - $0.3545 | Request the lead time here |
M12 x 1.75
|
Natural
|
Nylon 6/6
|
0.557 in
14.15 mm
|
||
| $0.2799 - $0.384 | 3500 In stock |
7/16-14
|
Natural
|
Nylon
|
1.760 in
44.7 mm
|
||
| $0.1349 - $0.1851 | 4000 In stock |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.898 in
22.8 mm
|
||
| $0.1452 - $0.1692 | Request the lead time here |
#10-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm