Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.
TereLock provides high break strength. Another user-friendly option with a stainless steel locking jaw and heat weld cap that help enhance security.
High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Type | View | |
|---|---|---|---|---|---|---|
| $0.23 - $0.345 | Request the lead time here |
|
Red
|
Maxi JawLock
|
||
| $0.125 - $0.186 | 993 In stock |
7.087 in
180.0 mm
|
Orange
|
Mini JawLock
|
||
| $0.218 - $0.327 | Request the lead time here |
|
Green
|
Maxi JawLock
|
||
| $0.38 - $0.467 | Request the lead time here |
13.78 in
350.0 mm
|
Green
|
TeraLock
|
||
| $0.158 - $0.237 | Request the lead time here |
13.78 in
350.0 mm
|
Yellow
|
Mini JawLock
|
||
| $0.164 - $0.245 | 1955 In stock |
12.008 in
305.0 mm
|
White
|
JawLock
|
||
| $0.164 - $0.245 | Request the lead time here |
17.717 in
450.0 mm
|
Red
|
Mini JawLock
|
||
| $0.125 - $0.186 | Request the lead time here |
7.087 in
180.0 mm
|
Green
|
Mini JawLock
|
||
| $0.345 - $0.425 | Request the lead time here |
|
Green
|
SegurLock
|
||
| $0.23 - $0.345 | 2950 In stock |
|
Red
|
Maxi JawLock
|
||
| $0.191 - $0.287 | 940 In stock |
|
Red
|
Maxi JawLock
|
||
| $0.191 - $0.287 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.345 - $0.425 | Request the lead time here |
|
Blue
|
SmoothLock
|
||
| $0.191 - $0.287 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.345 - $0.425 | Request the lead time here |
|
White
|
SmoothLock
|
||
| $0.326 - $0.401 | Request the lead time here |
|
Red
|
SegurLock
|
||
| $0.345 - $0.425 | Request the lead time here |
|
Blue
|
SegurLock
|
||
| $0.191 - $0.287 | 995 In stock |
|
Yellow
|
Maxi JawLock
|
||
| $0.23 - $0.345 | Request the lead time here |
|
Green
|
Maxi JawLock
|
||
| $0.146 - $0.218 | Request the lead time here |
11.811 in
300.0 mm
|
Blue
|
Mini JawLock