Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.0506 - $0.0786 7995 In stock
14.0
0.472 in
M12
Red
LDPE - PIR
Metric
$0.0797 - $0.1239 10000 In stock
13.3
0.508 in
7/16-21 in
Red
LDPE - PIR
UNF
$0.1233 - $0.1917 10000 In stock
18.7
0.524 in
3/8 in
Blue
TPE
NPT
$0.1233 - $0.1917 10000 In stock
23.2
0.531 in
1/2 in
Blue
TPE
NPT
$0.5309 - $0.8258 2000 In stock
45.0
0.78 in
M42
Blue
TPE
Metric
$0.1445 - $0.2247 8995 In stock
14.0
0.512 in
M12
Blue
TPE
Metric
$0.1617 - $0.2516 10000 In stock
16.0
0.465 in
1/2-20
Blue
TPE
UNF
$0.5043 - $0.7844 8000 In stock
36.0
0.748 in
1.000 in
Blue
TPE
NPT
$0.1503 - $0.2337 7000 In stock
16.0
0.465 in
9/16-18
Blue
TPE
UNF
$0.2316 - $0.3603 4500 In stock
24.9
0.795 in
7/8-14
Blue
TPE
UNF
$0.1892 - $0.2942 5000 In stock
32.7
0.748 in
M30
Red
LDPE - PIR
Metric
$0.0872 - $0.1356 10000 In stock
16.0
0.528 in
1/2-21 in
Red
LDPE - PIR
UNF
$0.6153 - $0.9572 1400 In stock
50.3
0.807 in
1-1/2 in
Blue
TPE
NPT
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
1/8 in
Red
LDPE - PIR
GAS
$0.2828 - $0.4398 2000 In stock
45.0
0.78 in
M43
Red
LDPE - PIR
Metric
$0.479 - $0.7451 3000 In stock
38.8
0.63 in
1-7/16-12
Blue
TPE
UNF
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
M11
Red
LDPE - PIR
Metric
$0.2828 - $0.4398 2000 In stock
36.0
0.78 in
1-1/4 in
Red
LDPE - PIR
GAS
$0.1004 - $0.156 10000 In stock
16.0
0.528 in
9/16-19 in
Red
LDPE - PIR
UNF
$0.2436 - $0.3789 990 In stock
47.8
0.677 in
1-11/16-12 in
Red
LDPE - PIR
UNF
  • of 3
LDPE - PIR Red

20591533

Price Range
$0.0786 - $0.0506

Stock Levels
7995 In stock
Attributes
  • H
    0.472 in
  • D
    0.551 in
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591601

Price Range
$0.1239 - $0.0797

Stock Levels
10000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16-21 in
  • Thread Standard
    UNF
  • Colour
    Red
19.5 mm TPE Blue

20591717

Price Range
$0.1917 - $0.1233

Stock Levels
10000 In stock
Attributes
  • H
    0.524 in
  • D
    0.736 in
  • Thread Size
    3/8 in
  • Thread Standard
    GAS
  • Thread Standard
    NPT
23.2 mm TPE Blue

20591724

Price Range
$0.1917 - $0.1233

Stock Levels
10000 In stock
Attributes
  • H
    0.531 in
  • D
    0.913 in
  • Thread Size
    1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    NPT
45.0 mm TPE Blue

20591847

Price Range
$0.8258 - $0.5309

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M42
  • Thread Standard
    Metric
  • Colour
    Blue
13.8 mm TPE Blue

20591786

Price Range
$0.2247 - $0.1445

Stock Levels
8995 In stock
Attributes
  • H
    0.512 in
  • D
    0.551 in
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Colour
    Blue
16.2 mm TPE Blue

20591878

Price Range
$0.2516 - $0.1617

Stock Levels
10000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    1/2-20
  • Thread Standard
    UNF
  • Colour
    Blue
36.0 mm TPE Blue

20591748

Price Range
$0.7844 - $0.5043

Stock Levels
8000 In stock
Attributes
  • H
    0.748 in
  • D
    1.417 in
  • Thread Size
    1.000 in
  • Thread Standard
    NPT
  • Thread Standard
    BSP
16.2 mm TPE Blue

20591861

Price Range
$0.2337 - $0.1503

Stock Levels
7000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    9/16-18
  • Thread Standard
    UNF
  • Colour
    Blue
24.9 mm TPE Blue

20591892

Price Range
$0.3603 - $0.2316

Stock Levels
4500 In stock
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8-14
  • Thread Standard
    UNF
  • Colour
    Blue
LDPE - PIR Red

20591571

Price Range
$0.2942 - $0.1892

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    M30
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591625

Price Range
$0.1356 - $0.0872

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    1/2-21 in
  • Thread Standard
    UNF
  • Colour
    Red
50.3 mm TPE Blue

20591762

Price Range
$0.9572 - $0.6153

Stock Levels
1400 In stock
Attributes
  • H
    0.807 in
  • D
    1.98 in
  • Thread Size
    1-1/2 in
  • Thread Standard
    GAS
  • Thread Standard
    NPT
LDPE - PIR Red

20591410

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    1/8 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591502

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M43
  • Thread Standard
    Metric
  • Colour
    Red
38.8 mm TPE Blue

20591939

Price Range
$0.7451 - $0.479

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    1-7/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
LDPE - PIR Red

20591427

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M11
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591496

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.417 in
  • Thread Size
    1-1/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591618

Price Range
$0.156 - $0.1004

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    9/16-19 in
  • Thread Standard
    UNF
  • Colour
    Red
Soft Knurled Cap LDPE - PIR Red

20591687

Price Range
$0.3789 - $0.2436

Stock Levels
990 In stock
Attributes
  • H
    0.677 in
  • D
    1.882 in
  • Thread Size
    1-11/16-12 in
  • Thread Standard
    UNF
  • Colour
    Red