Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|---|
$0.479 - $0.7451 | 3000 In stock |
38.8
|
0.63 in
16.0 mm
|
1-7/16-12
|
Blue
|
TPE
|
UNF
|
||
$0.0524 - $0.0815 | 10000 In stock |
18.7
|
0.445 in
11.3 mm
|
3/8
|
Red
|
LDPE
|
GAS
|
||
$0.398 - $0.6191 | 1390 In stock |
50.3
|
0.807 in
20.5 mm
|
1-1/2
|
Red
|
LDPE
|
GAS
|
||
$0.0756 - $0.1176 | 10000 In stock |
17.9
|
0.472 in
12.0 mm
|
M16
|
Red
|
LDPE
|
Metric
|
||
$0.1478 - $0.2298 | 6000 In stock |
29.4
|
0.697 in
17.7 mm
|
1" x 14
|
Red
|
LDPE
|
UNF
|
||
$0.2694 - $0.4191 | 10000 In stock |
29.4
|
0.677 in
17.2 mm
|
3/4
|
Blue
|
TPE
|
NPT
|
||
$0.0887 - $0.138 | 10000 In stock |
11.9
|
0.394 in
10.0 mm
|
M10
|
Blue
|
TPE
|
Metric
|
||
$0.0612 - $0.0951 | 10000 In stock |
11.9
|
0.445 in
11.3 mm
|
3/8
|
Red
|
LDPE
|
UNF
|
||
$0.0506 - $0.0786 | 10000 In stock |
14.0
|
0.472 in
12.0 mm
|
M12
|
Red
|
LDPE
|
Metric
|
||
$0.1004 - $0.156 | Request the lead time here |
15.9
|
0.472 in
12.0 mm
|
M14
|
Red
|
LDPE
|
Metric
|
||
$0.1305 - $0.2031 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1.1/16" x 12
|
Red
|
LDPE
|
UNF
|
||
$0.1161 - $0.1806 | 10000 In stock |
13.3
|
0.508 in
12.9 mm
|
7/16-20
|
Blue
|
TPE
|
UNF
|
||
$0.5309 - $0.8258 | 2000 In stock |
|
0.866 in
22.0 mm
|
1-5/8-12
|
Blue
|
TPE
|
UNF
|
||
$0.0797 - $0.1239 | 10000 In stock |
13.3
|
0.508 in
12.9 mm
|
7/16 x 20
|
Red
|
LDPE
|
UNF
|
||
$0.1233 - $0.1917 | Request the lead time here |
18.7
|
0.524 in
13.3 mm
|
3/8
|
Blue
|
TPE
|
NPT
|
||
$0.1233 - $0.1917 | 10000 In stock |
23.2
|
0.531 in
13.5 mm
|
1/2"
|
Blue
|
TPE
|
NPT
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue