Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.3239 - $0.8064 1290 In stock
0.130 in
BP1024A $0.3239 - $0.8064 750 In stock
0.366 in
494378 $0.2079 - $0.2438 904 In stock
0.76 in
$0.2174 - $1.359 448 In stock
0.669 in
$0.0884 - $0.5397 22467 In stock
0.213 in
$0.1815 - $0.2135 500 In stock
0.504 in
$0.2072 - $0.5165 86452 In stock
0.591 in
$0.0908 - $0.5673 10421 In stock
0.366 in
$0.2348 - $1.4345 8663 In stock
1.004 in
$1.4273 - $3.5723 524 In stock
2.177 in
$5.3873 - $13.4682 476 In stock
3.890 in
$0.2264 - $0.2657 750 In stock
0.882 in
$0.6561 - $1.6439 400 In stock
1.126 in
$0.9819 - $2.4621 300 In stock
1.398 in
$0.0885 - $0.104 1000 In stock
0.366 in
494385 $0.4178 - $0.4925 1399 In stock
1.201 in
$0.2088 - $0.522 1444 In stock
0.083 in
$0.0938 - $0.573 10891 In stock
0.287 in
$0.0929 - $0.567 12210 In stock
0.421 in
$0.339 - $0.8475 8300 In stock
0.575 in
  • of 6
Push-In Plug - ; Fitting Diameter 3.3 mm | 0.130 in ;

BP1006A

Price Range
$0.8064 - $0.3239

Stock Levels
1290 In stock
Attributes
  • Fitting Diameter
    0.130 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1024A

Price Range
$0.8064 - $0.3239

Stock Levels
750 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Black

494378

Price Range
$0.2438 - $0.2079

Stock Levels
904 In stock
Attributes
  • Fitting Diameter
    0.76 in
  • Flange Diameter
    0.984 in
  • Overall Height
    0.413 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 17 mm | 0.669 in ;

12790A

Price Range
$1.359 - $0.2174

Stock Levels
448 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    0.866 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ;

BP1012A

Price Range
$0.5397 - $0.0884

Stock Levels
22467 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 12.8 mm 7.8 mm 20.0 mm LDPE - PIR Black

494372

Price Range
$0.2135 - $0.1815

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.504 in
  • Flange Diameter
    0.787 in
  • Overall Height
    0.406 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 15 mm | 0.591 in ;

BP1056A

Price Range
$0.5165 - $0.2072

Stock Levels
86452 In stock
Attributes
  • Fitting Diameter
    0.591 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1028A

Price Range
$0.5673 - $0.0908

Stock Levels
10421 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

BP1100A

Price Range
$1.4345 - $0.2348

Stock Levels
8663 In stock
Attributes
  • Fitting Diameter
    1.004 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 55.3 mm | 2.177 in ;

BP1150A

Price Range
$3.5723 - $1.4273

Stock Levels
524 In stock
Attributes
  • Fitting Diameter
    2.177 in
  • Flange Diameter
    2.343 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.890 in ;

BP1166A

Price Range
$13.4682 - $5.3873

Stock Levels
476 In stock
Attributes
  • Fitting Diameter
    3.890 in
  • Flange Diameter
    4.409 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 22.4 mm 9.0 mm 28.0 mm LDPE - PIR Black

494380

Price Range
$0.2657 - $0.2264

Stock Levels
750 In stock
Attributes
  • Fitting Diameter
    0.882 in
  • Flange Diameter
    1.102 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 28.6 mm | 1.126 in ;

BP1108A

Price Range
$1.6439 - $0.6561

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    1.126 in
  • Flange Diameter
    1.339 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 35.5 mm | 1.398 in ;

BP1124A

Price Range
$2.4621 - $0.9819

Stock Levels
300 In stock
Attributes
  • Fitting Diameter
    1.398 in
  • Flange Diameter
    1.831 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 9.3 mm 4.5 mm 14.0 mm LDPE - PIR Black

494368

Price Range
$0.104 - $0.0885

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Overall Height
    0.256 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

494385

Price Range
$0.4925 - $0.4178

Stock Levels
1399 In stock
Attributes
  • Fitting Diameter
    1.201 in
  • Flange Diameter
    1.417 in
  • Overall Height
    0.591 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ;

BP1000A

Price Range
$0.522 - $0.2088

Stock Levels
1444 In stock
Attributes
  • Fitting Diameter
    0.083 in
  • Flange Diameter
    0.138 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ;

BP1018A

Price Range
$0.573 - $0.0938

Stock Levels
10891 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1034A

Price Range
$0.567 - $0.0929

Stock Levels
12210 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.8475 - $0.339

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE