Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2088 - $0.522 1444 In stock
0.083 in
$0.0938 - $0.573 10891 In stock
0.287 in
$0.0929 - $0.567 12210 In stock
0.421 in
$0.339 - $0.8475 8300 In stock
0.575 in
$0.302 - $0.7533 2770 In stock
0.791 in
$0.2219 - $1.356 58895 In stock
0.921 in
$0.5846 - $1.4603 4830 In stock
1.083 in
$0.5736 - $3.5964 5475 In stock
1.370 in
$0.7259 - $1.8102 2233 In stock
1.811 in
$0.0992 - $0.2201 Request the lead time here
0.173 in
$0.5063 - $1.2626 2300 In stock
0.421 in
$0.2072 - $0.5165 86452 In stock
0.591 in
$0.4737 - $1.1852 250 In stock
0.984 in
$0.4997 - $3.1136 3574 In stock
1.252 in
$0.1451 - $0.1704 663 In stock
0.469 in
$1.6596 - $4.1516 Request the lead time here
2.756 in
$0.0846 - $0.5166 6252 In stock
0.366 in
$0.3065 - $0.7701 2000 In stock
0.102 in
$0.2915 - $0.7265 44802 In stock
0.701 in
$0.6561 - $1.6439 400 In stock
1.126 in
  • of 6
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ;

BP1000A

Price Range
$0.522 - $0.2088

Stock Levels
1444 In stock
Attributes
  • Fitting Diameter
    0.083 in
  • Flange Diameter
    0.138 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ;

BP1018A

Price Range
$0.573 - $0.0938

Stock Levels
10891 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1034A

Price Range
$0.567 - $0.0929

Stock Levels
12210 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.8475 - $0.339

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ;

BP1074A

Price Range
$0.7533 - $0.302

Stock Levels
2770 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ;

BP1090A

Price Range
$1.356 - $0.2219

Stock Levels
58895 In stock
Attributes
  • Fitting Diameter
    0.921 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ;

BP1106A

Price Range
$1.4603 - $0.5846

Stock Levels
4830 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.370 in ;

BP1122A

Price Range
$3.5964 - $0.5736

Stock Levels
5475 In stock
Attributes
  • Fitting Diameter
    1.370 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 46 mm | 1.811 in ;

BP1140A

Price Range
$1.8102 - $0.7259

Stock Levels
2233 In stock
Attributes
  • Fitting Diameter
    1.811 in
  • Flange Diameter
    2.165 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 4.4 mm | 0.173 in ;

BP1008A

Price Range
$0.2201 - $0.0992

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1036A

Price Range
$1.2626 - $0.5063

Stock Levels
2300 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.583 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 15 mm | 0.591 in ;

BP1056A

Price Range
$0.5165 - $0.2072

Stock Levels
86452 In stock
Attributes
  • Fitting Diameter
    0.591 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 25 mm | 0.984 in ;

BP1098A

Price Range
$1.1852 - $0.4737

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    0.984 in
  • Flange Diameter
    1.260 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 31.8 mm | 1.252 in ;

BP1114A

Price Range
$3.1136 - $0.4997

Stock Levels
3574 In stock
Attributes
  • Fitting Diameter
    1.252 in
  • Flange Diameter
    1.417 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

494370

Price Range
$0.1704 - $0.1451

Stock Levels
663 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Overall Height
    0.354 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 70 mm | 2.756 in ;

BP1156A

Price Range
$4.1516 - $1.6596

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    2.756 in
  • Flange Diameter
    3.071 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1026A

Price Range
$0.5166 - $0.0846

Stock Levels
6252 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 2.6 mm | 0.102 in ;

BP1002A

Price Range
$0.7701 - $0.3065

Stock Levels
2000 In stock
Attributes
  • Fitting Diameter
    0.102 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ;

BP1064A

Price Range
$0.7265 - $0.2915

Stock Levels
44802 In stock
Attributes
  • Fitting Diameter
    0.701 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 28.6 mm | 1.126 in ;

BP1108A

Price Range
$1.6439 - $0.6561

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    1.126 in
  • Flange Diameter
    1.339 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE