Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0938 - $0.573 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.0929 - $0.567 | 12210 In stock |
0.421 in
10.7 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.302 - $0.7533 | 2770 In stock |
0.791 in
20.1 mm
|
||
| $0.2219 - $1.356 | 58895 In stock |
0.921 in
23.4 mm
|
||
| $0.5846 - $1.4603 | 4830 In stock |
1.083 in
27.5 mm
|
||
| $0.5736 - $3.5964 | 5475 In stock |
1.370 in
34.8 mm
|
||
| $0.7259 - $1.8102 | 2233 In stock |
1.811 in
46 mm
|
||
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.5063 - $1.2626 | 2300 In stock |
0.421 in
10.7 mm
|
||
| $0.2072 - $0.5165 | 86452 In stock |
0.591 in
15 mm
|
||
| $0.4737 - $1.1852 | 250 In stock |
0.984 in
25 mm
|
||
| $0.4997 - $3.1136 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $0.1451 - $0.1704 | 663 In stock |
0.469 in
11.9 mm
|
||
| $1.6596 - $4.1516 | Request the lead time here |
2.756 in
70 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.3065 - $0.7701 | 2000 In stock |
0.102 in
2.6 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.6561 - $1.6439 | 400 In stock |
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue