Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2177 - $0.2559 | 157 In stock |
0.854 in
21.7 mm
|
||
| $0.1815 - $0.2135 | 500 In stock |
0.504 in
12.8 mm
|
||
| 12792B | $0.198 - $1.2101 | 4392 In stock |
0.760 in
19.3 mm
|
|
| $0.3044 - $0.3599 | 440 In stock |
0.366 in
9.3 mm
|
||
| $0.146 - $0.8915 | 25507 In stock |
0.571 in
14.5 mm
|
||
| $0.302 - $0.7533 | 984 In stock |
0.768 in
19.5 mm
|
||
| $0.4085 - $1.0236 | 900 In stock |
0.906 in
23 mm
|
||
| $0.225 - $0.2657 | 500 In stock |
0.969 in
24.6 mm
|
||
| $0.0827 - $0.0971 | 4700 In stock |
0.484 in
12.3 mm
|
||
| $0.0981 - $0.1155 | 450 In stock |
0.213 in
5.4 mm
|
||
| $0.5933 - $3.717 | 1261 In stock |
1.437 in
36.5 mm
|
||
| $0.7931 - $4.9482 | 3706 In stock |
2.028 in
51.5 mm
|
||
| $0.2019 - $0.2375 | 9252 In stock |
0.724 in
18.4 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.3815 - $0.4488 | 517 In stock |
0.827 in
21.0 mm
|
||
| $0.2202 - $0.2583 | 2331 In stock |
0.921 in
23.4 mm
|
||
| $0.1512 - $0.3789 | 55992 In stock |
0.248 in
6.3 mm
|
||
| $0.3239 - $0.8085 | 2000 In stock |
0.394 in
10 mm
|
||
| $0.6257 - $1.5641 | 100 In stock |
1.063 in
27 mm
|
||
| $0.9972 - $2.486 | 100 In stock |
1.319 in
33.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue