Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.339 - $0.8475 8300 In stock
0.575 in
$0.302 - $0.7533 2770 In stock
0.791 in
$0.2219 - $1.356 58895 In stock
0.921 in
$0.5846 - $1.4603 4830 In stock
1.083 in
$0.5736 - $3.5964 5475 In stock
1.370 in
$0.7259 - $1.8102 2233 In stock
1.811 in
$1.6596 - $4.1516 Request the lead time here
2.756 in
$0.1041 - $0.1226 3100 In stock
0.287 in
$0.1535 - $0.1805 8400 In stock
0.571 in
$0.233 - $0.2727 3275 In stock
1.004 in
$0.0602 - $0.0705 9000 In stock
0.181 in
$0.3065 - $0.7701 2000 In stock
0.102 in
$0.0902 - $0.5516 16139 In stock
0.331 in
$0.5063 - $1.2626 2300 In stock
0.421 in
$0.2072 - $0.5165 86452 In stock
0.591 in
$0.515 - $1.2864 61619 In stock
0.807 in
$0.5432 - $1.3568 4370 In stock
0.945 in
$0.6561 - $1.6439 400 In stock
1.126 in
$0.9819 - $2.4621 300 In stock
1.398 in
$1.2818 - $3.2103 140 In stock
1.988 in
  • of 6
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.8475 - $0.339

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ;

BP1074A

Price Range
$0.7533 - $0.302

Stock Levels
2770 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ;

BP1090A

Price Range
$1.356 - $0.2219

Stock Levels
58895 In stock
Attributes
  • Fitting Diameter
    0.921 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ;

BP1106A

Price Range
$1.4603 - $0.5846

Stock Levels
4830 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.370 in ;

BP1122A

Price Range
$3.5964 - $0.5736

Stock Levels
5475 In stock
Attributes
  • Fitting Diameter
    1.370 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 46 mm | 1.811 in ;

BP1140A

Price Range
$1.8102 - $0.7259

Stock Levels
2233 In stock
Attributes
  • Fitting Diameter
    1.811 in
  • Flange Diameter
    2.165 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 70 mm | 2.756 in ;

BP1156A

Price Range
$4.1516 - $1.6596

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    2.756 in
  • Flange Diameter
    3.071 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

494366

Price Range
$0.1226 - $0.1041

Stock Levels
3100 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

494374

Price Range
$0.1805 - $0.1535

Stock Levels
8400 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Overall Height
    0.295 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Black

494383

Price Range
$0.2727 - $0.233

Stock Levels
3275 In stock
Attributes
  • Fitting Diameter
    1.004 in
  • Flange Diameter
    1.102 in
  • Overall Height
    0.374 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 4.6 mm 5.0 mm 7.0 mm LDPE - PIR Black

054047769903

Price Range
$0.0705 - $0.0602

Stock Levels
9000 In stock
Attributes
  • Fitting Diameter
    0.181 in
  • Flange Diameter
    0.276 in
  • Overall Height
    0.244 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 2.6 mm | 0.102 in ;

BP1002A

Price Range
$0.7701 - $0.3065

Stock Levels
2000 In stock
Attributes
  • Fitting Diameter
    0.102 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 8.4 mm | 0.331 in ;

BP1020A

Price Range
$0.5516 - $0.0902

Stock Levels
16139 In stock
Attributes
  • Fitting Diameter
    0.331 in
  • Flange Diameter
    0.551 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1036A

Price Range
$1.2626 - $0.5063

Stock Levels
2300 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.583 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 15 mm | 0.591 in ;

BP1056A

Price Range
$0.5165 - $0.2072

Stock Levels
86452 In stock
Attributes
  • Fitting Diameter
    0.591 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ;

BP1076A

Price Range
$1.2864 - $0.515

Stock Levels
61619 In stock
Attributes
  • Fitting Diameter
    0.807 in
  • Flange Diameter
    1.004 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 24 mm | 0.945 in ;

BP1092A

Price Range
$1.3568 - $0.5432

Stock Levels
4370 In stock
Attributes
  • Fitting Diameter
    0.945 in
  • Flange Diameter
    1.063 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 28.6 mm | 1.126 in ;

BP1108A

Price Range
$1.6439 - $0.6561

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    1.126 in
  • Flange Diameter
    1.339 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 35.5 mm | 1.398 in ;

BP1124A

Price Range
$2.4621 - $0.9819

Stock Levels
300 In stock
Attributes
  • Fitting Diameter
    1.398 in
  • Flange Diameter
    1.831 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 50.5 mm | 1.988 in ;

BP1142A

Price Range
$3.2103 - $1.2818

Stock Levels
140 In stock
Attributes
  • Fitting Diameter
    1.988 in
  • Flange Diameter
    2.244 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE