Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $7.4076 - $18.5126 | 500 In stock |
4.398 in
111.7 mm
|
||
| $0.1877 - $0.2207 | 2000 In stock |
0.539 in
13.7 mm
|
||
| $0.0635 - $0.141 | 870 In stock |
0.181 in
4.6 mm
|
||
| $0.0908 - $0.5673 | 10421 In stock |
0.366 in
9.3 mm
|
||
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.2193 - $1.3406 | 12324 In stock |
0.854 in
21.7 mm
|
||
| $0.4215 - $2.5763 | 3900 In stock |
1.201 in
30.5 mm
|
||
| $0.7367 - $1.8392 | 500 In stock |
1.480 in
37.6 mm
|
||
| $1.536 - $3.8378 | 100 In stock |
2.067 in
52.5 mm
|
||
| $0.5127 - $1.2792 | 4990 In stock |
1.598 in
40.6 mm
|
||
| $0.0972 - $0.1146 | 12400 In stock |
0.421 in
10.7 mm
|
||
| $0.4997 - $3.1136 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $0.4977 - $3.1136 | 3962 In stock |
1.512 in
38.4 mm
|
||
| $1.0929 - $2.7275 | 787 In stock |
2.130 in
54.1 mm
|
||
| $4.4099 - $11.006 | 205 In stock |
3.406 in
86.5 mm
|
||
| $0.1451 - $0.1704 | 663 In stock |
0.469 in
11.9 mm
|
||
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.0902 - $0.5516 | 16139 In stock |
0.331 in
8.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue