Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.6561 - $1.6439 | 400 In stock |
1.126 in
28.6 mm
|
||
| $0.2258 - $1.3799 | 8785 In stock |
0.969 in
24.6 mm
|
||
| $0.413 - $2.5827 | 8956 In stock |
1.142 in
29 mm
|
||
| $0.3065 - $0.7701 | Request the lead time here |
0.394 in
10 mm
|
||
| $0.2016 - $0.5045 | 1000 In stock |
0.539 in
13.7 mm
|
||
| $0.0938 - $0.1103 | 11000 In stock |
0.173 in
4.4 mm
|
||
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $0.173 - $1.0571 | 11449 In stock |
0.504 in
12.8 mm
|
||
| $0.1922 - $1.175 | 8575 In stock |
0.724 in
18.4 mm
|
||
| $0.1868 - $1.166 | 58025 In stock |
0.835 in
21.2 mm
|
||
| $0.4737 - $1.1852 | 250 In stock |
0.984 in
25 mm
|
||
| $0.9819 - $2.4621 | 300 In stock |
1.398 in
35.5 mm
|
||
| $1.4969 - $3.7412 | 750 In stock |
2.283 in
58 mm
|
||
| $6.126 - $15.315 | 50 In stock |
4.350 in
110.5 mm
|
||
| $0.1004 - $0.1181 | 2100 In stock |
0.331 in
8.4 mm
|
||
| $0.1796 - $0.2117 | 500 In stock |
0.614 in
15.6 mm
|
||
| $0.2727 - $0.321 | 1000 In stock |
1.043 in
26.5 mm
|
||
| $0.2921 - $0.3405 | 1984 In stock |
0.394 in
10.0 mm
|
||
| $0.0885 - $0.104 | 1000 In stock |
0.366 in
9.3 mm
|
||
| $0.2019 - $0.2375 | 9252 In stock |
0.724 in
18.4 mm