Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.302 - $0.7533 | 984 In stock |
0.768 in
19.5 mm
|
||
| $0.1788 - $1.0929 | 15233 In stock |
0.539 in
13.7 mm
|
||
| BP1024A | $0.3239 - $0.8064 | 750 In stock |
0.366 in
9.3 mm
|
|
| $0.1382 - $0.8445 | 9756 In stock |
0.469 in
11.9 mm
|
||
| $0.404 - $1.0115 | 690 In stock |
0.827 in
21 mm
|
||
| $0.7215 - $1.8081 | 548 In stock |
0.976 in
24.8 mm
|
||
| $0.5846 - $1.4603 | 58 In stock |
1.283 in
32.6 mm
|
||
| $4.9311 - $12.3276 | 195 In stock |
3.346 in
85 mm
|
||
| $1.4273 - $3.5723 | 524 In stock |
2.177 in
55.3 mm
|
||
| $5.3873 - $13.4682 | 476 In stock |
3.890 in
98.8 mm
|
||
| $0.1865 - $0.4661 | 3181 In stock |
0.445 in
11.3 mm
|
||
| $0.2174 - $1.359 | 448 In stock |
0.669 in
17 mm
|
||
| $0.1917 - $1.1973 | 7602 In stock |
0.807 in
20.5 mm
|
||
| $0.302 - $0.7533 | 2770 In stock |
0.791 in
20.1 mm
|
||
| $0.7931 - $4.9482 | 3706 In stock |
2.028 in
51.5 mm
|
||
| $0.2282 - $1.3944 | 2901 In stock |
0.882 in
22.4 mm
|
||
| $0.5736 - $3.5964 | 5475 In stock |
1.370 in
34.8 mm
|
||
| $0.7259 - $1.8102 | 2233 In stock |
1.811 in
46 mm
|
||
| $0.3044 - $0.3599 | 440 In stock |
0.366 in
9.3 mm
|
||
| $0.3239 - $0.8085 | 2000 In stock |
0.394 in
10 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue