Menu Search

Push-In Plugs for NPT Threads

In stock

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Compatible Thread Sizes (All) View
180 In stock
NPT Threads
6
2110 In stock
NPT Threads
1/2
1621 In stock
NPT Threads
1-1/4
20328 In stock
NPT Threads
1/4
1195 In stock
NPT Threads
2-1/2
NPT2A 4032 In stock
NPT Threads
2
1553 In stock
NPT Threads
3/4
3506 In stock
NPT Threads
3-1/2
Request the lead time here
NPT Threads
3/8
592 In stock
NPT Threads
3
7836 In stock
NPT Threads
3/8
341 In stock
NPT Threads
5
159 In stock
NPT Threads
4
2579 In stock
NPT Threads
1
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 162.3 - 163.2 mm | 6.390 - 6.425 in

NPT6A


Stock Levels
180 In stock
Attributes
  • Maximum Outside Diameter
    6.425 in
  • Minimum Outside Diameter
    6.390 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    6
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Quick Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.785 in

EN1/2A


Stock Levels
2110 In stock
Attributes
  • Maximum Outside Diameter
    0.785 in
  • Minimum Outside Diameter
    0.690 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 38.4 - 39.6 mm | 1.510 - 1.560 in

NPT1-1/4A


Stock Levels
1621 In stock
Attributes
  • Maximum Outside Diameter
    1.560 in
  • Minimum Outside Diameter
    1.510 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/4
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Quick Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.485 in

EN1/4A


Stock Levels
20328 In stock
Attributes
  • Maximum Outside Diameter
    0.485 in
  • Minimum Outside Diameter
    0.420 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 68.1 - 69.2 mm | 2.680 - 2.725 in

NPT2-1/2A


Stock Levels
1195 In stock
Attributes
  • Maximum Outside Diameter
    2.725 in
  • Minimum Outside Diameter
    2.680 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    2-1/2
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 56.5 - 57.8 mm | 2.225 - 2.275 in

NPT2A


Stock Levels
4032 In stock
Attributes
  • Maximum Outside Diameter
    2.275 in
  • Minimum Outside Diameter
    2.225 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Quick Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.975 in

EN3/4A


Stock Levels
1553 In stock
Attributes
  • Maximum Outside Diameter
    0.975 in
  • Minimum Outside Diameter
    0.870 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 95.9 - 96.1 mm | 3.775 - 3.785 in

NPT3-1/2A


Stock Levels
3506 In stock
Attributes
  • Maximum Outside Diameter
    3.785 in
  • Minimum Outside Diameter
    3.775 in
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3-1/2
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Quick Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 14 - 16.3 mm | 0.550 - 0.640 in

EN3/8A


Stock Levels
Request the lead time here
Attributes
  • Maximum Outside Diameter
    0.640 in
  • Minimum Outside Diameter
    0.550 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 83.4 - 84.5 mm | 3.285 - 3.325 in

NPT3A


Stock Levels
592 In stock
Attributes
  • Maximum Outside Diameter
    3.325 in
  • Minimum Outside Diameter
    3.285 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 14.5 - 15.6 mm | 0.570 - 0.615 in

NPT3/8A


Stock Levels
7836 In stock
Attributes
  • Maximum Outside Diameter
    0.615 in
  • Minimum Outside Diameter
    0.570 in
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/8
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 135.9 - 136.1 mm | 5.350 - 5.360 in

NPT5A


Stock Levels
341 In stock
Attributes
  • Maximum Outside Diameter
    5.360 in
  • Minimum Outside Diameter
    5.350 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Push Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 109.1 - 109.6 mm | 4.295 - 4.315 in

NPT4A


Stock Levels
159 In stock
Attributes
  • Maximum Outside Diameter
    4.315 in
  • Minimum Outside Diameter
    4.295 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    4
  • Compatible Thread Standard
    NPT Threads
NPT Thread Plug - Quick Fit ; Compatible Thread Standard NPT Threads ; Outside Diameter Range 27.7 - 30.5 mm | 1.090 - 1.200 in

EN1A


Stock Levels
2579 In stock
Attributes
  • Maximum Outside Diameter
    1.200 in
  • Minimum Outside Diameter
    1.090 in
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Compatible Thread Standard
    NPT Threads